DetachFixClose

Beckhoff at Hannover Messe

Digital Days 2020

Hannover Messe Digital Days

Everyone is talking about digital transformation - but it was the COVID-19 pandemic that broke the tradition of annual exhibition attendance that we all hold dear. With the Digital Days, which took place from July 14 to 15, 2020, the Hannover Messe has consistently taken the step towards an online event. The two-day event under the motto "Shaping the future together" was successfully held with 76 participating partners, over 200 speakers and 10,000 registered participants. According to a survey conducted by the organizer, 75% of the participants would participate in a digital event again. Nonetheless, the majority were in favor of digital formats as an important supplement to the physical trade exhibition, but could not replace it.

The lectures from Beckhoff:

Tuesday, 14 July 2020, 1:00 p.m. to 1:30 p.m.
"Crisis is time for innovation, gain market share with EtherCAT"
Martin Rostan, Head of Technology Marketing

Tuesday, 14 July 2020, 4:15 p.m. to 5:00 p.m.
"Highlevel Talk des Zentralverband Elektrotechnik- und Elektronikindustrie (ZVEI)"
Gerd Hoppe, Corporate Management

Wednesday, 15 July 2020, 11:30 a.m. to 12:00 p.m.
"Traditional and next-gen automation technologies with TwinCAT from on premise to the cloud: PC-based Control"
Sven Goldstein, Product Manager TwinCAT

Wednesday, 15 July 2020, 4:00 p.m. to 4:30 p.m.
"GAIA-X: computing power and trusted data sovereignty as digital prerequisite to the complex European industries"
Gerd Hoppe, Corporate Management


At a glance

Date:
14.07.2020 – 15.07.2020
Exhibition center:
Digital Congress
Link to exhibition:
https://hannovermesse.digital
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-1000
sales@beckhoff.com