Address and contact
Beckhoff Automation AG
Rheinweg 78200 Schaffhausen
Switzerland
More contact information
Sales
+41 52 633 40 40
info@beckhoff.ch
Service
+41 52 633 40 40
service@beckhoff.ch
Training Switzerland (German)
+41 52 633 40 40
training@beckhoff.ch
Training Switzerland (French)
+41 24 447 27 00
training@beckhoff.ch
Training Switzerland (Italian)
Technical Support Schaffhausen Switzerland (German)
+41 52 633 40 40
support@beckhoff.ch
Technical Support Arbon Switzerland (German)
Stickereistrasse 4
9320 Arbon
Switzerland
+41 71 447 10 80
support@beckhoff.ch
Technical Support Lyssach Switzerland (German)
Kernenriedstrasse 1
3421 Lyssach
Switzerland
+41 34 447 44 88
support@beckhoff.ch
Technical Support Switzerland (French)
Avenue des Sciences 15
1400 Yverdon-les-Bains
Switzerland
+41 24 447 27 00
support@beckhoff.ch
Technical Support Switzerland (Italian)
Via dei Pioppi 2A
6616 Losone
Switzerland