DetachFixClose

SCT6xxx | Split-core current transformers

The separable measuring system of the SCT6xxx split-core current transformers enables flexible retrofitting without separating the primary conductors. Four sizes and minimal mounting work are available for use in poorly accessible places or where space is limited. Accuracy class 3 is suitable for primary currents from 0…60 A AC to 0…150 A AC, accuracy class 1 for 0…200 A AC to 0…1000 A AC.

Your selection:
    Loading content ...