DetachFixClose

EPP2338-2002 | EtherCAT P Box, 8-channel digital combi, 24 V DC, 10 µs, 0.5 A, M12

EPP2338-2002 | EtherCAT P Box, 8-channel digital combi, 24 V DC, 10 µs, 0.5 A, M12

EPP2338-2002 | EtherCAT P Box, 8-channel digital combi, 24 V DC, 10 µs, 0.5 A, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labelling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | TX+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24 V DC US
2 | In-/Output B
3 | GND
4 | In-/Output A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPP2338-2002 | EtherCAT P Box, 8-channel digital combi, 24 V DC, 10 µs, 0.5 A, M12

EPP2338-2002 | EtherCAT P Box, 8-channel digital combi, 24 V DC, 10 µs, 0.5 A, M12

The EPP2338-2002 EtherCAT P Box has eight digital channels, which can each be operated as an input or output. It is not necessary to configure whether a channel (pins 2 and 4 of M12) is to be used as an input or output. The input circuit is permanently connected to the output driver internally so that a set output is also automatically displayed in the input process image. The inputs have a 10 µs filter. The outputs process load currents up to 0.5 A, are short-circuit proof and protected against inverse polarity. The sum current of all outputs is limited to 3 A. The connected sensors are supplied with power via US and are limited to 3 A. The signal state is displayed by LEDs; the signals are connected via screwable M12 connectors.

Product status:

Product announcement | estimated market release 2nd quarter 2021

Product information

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use