DetachFixClose

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

EP7402-0167 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8

2-channel motor controller box for roller conveyor systems

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

2-channel motor controller box for roller conveyor systems

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The EP7402-0167 EtherCAT Box offers two outputs with integrated controller for the direct connection of 24 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC. The EP7402-0167 takes over the complete control of a roller motor independently of the manufacturer of conveyor or motor. The connection is made directly to the three phases of the motor. Maximum rated current, acceleration or deceleration ramps and various other parameters can be configured and allow for a wide range of adaptations to different applications. The control of the motors is sensorless. The EtherCAT Box with IP 67 protection rating measures only 174 mm x 60 mm x 36.5 mm and can be easily mounted in standard C-channel or L-brackets on the conveyor frame. It requires no additional protective covering. Power supply and EtherCAT communication are realized via a B23 ENP connector with a current carrying capacity of 28 A/45 °C. In conveyor operation the EP7402-0167 can also be operated without PLC and provides functions such as ZPA (Zero Pressure Accumulation), single or block discharge.

Product status:

Product announcement | estimated market release 3rd quarter 2021

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use