DetachFixClose

EL9227-xxxx | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

EL9227-xxxx | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

EL9227-xxxx | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

Run LED
Ready LED
Button LED 1
Status LED 1
Status LED 2
Button LED 2
Protected
output 1
via power
contact
Power
contact 0 V
Digital input 1
Infeed 24 V
Infeed 0 V
Digital input 2
Protected
output 1
Protected
output 2
Top view 
Contact assembly 
EL9227-xxxx | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

EL9227-xxxx | Overcurrent protection terminal, 24 V DC, 2-channel, max. ∑ 10 A, adjustable, extended functionalities

SPS IPC Drives

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

Automatica: Beckhoff Trade Show TV

System-integrated overcurrent protection in the EtherCAT I/O system

SPS IPC Drives

System-integrated overcurrent protection in the EL9227 EtherCAT Terminal

Automatica: Beckhoff Trade Show TV

System-integrated overcurrent protection in the EtherCAT I/O system

The EL9227-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9227-xxxx is a two channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 10 A both via TwinCAT and via a mechanical button. Adjustable variants are available up to max. 4 A and up to max. ∑ 10 A. In addition, there are further versions of the terminal with a fixed rated current (3 A/3 A, 4 A/4 A, 8 A/2 A, 6 A/4 A). The protected output 1 can be fed out via a terminal contact or directly forwarded via the power contact of neighbouring terminals without wiring. The second output can be tapped via the front terminal contacts.

 

The EL9227-xxxx have extended functions compared to the EL9221-xxxx and EL9222-xxxx. Numerous process data are available, measured current and voltage values can also be displayed. This makes the EL9227-xxxx ideal for plant monitoring and facilitates troubleshooting, as it stores the last 10 events in a log file. In addition, there are some extended optional settings, such as e.g. characteristic curve selection, undervoltage/preliminary warning level, last state, etc. The operating status is displayed via an LED and in the process image.

Product status:

Regular delivery

Product information

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use