DetachFixClose

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

C5102 | 19-inch slide-in Industrial PC

The built-in Industrial PC C5102 has been designed for installation in a 19-inch rack and is fitted with components of the highest performance class meeting the ATX standard. The C5102 is ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software under Windows.

Consistent further development of existing IPC series

The ATX-based C5240 control cabinet Industrial PC is the further development of the well-known C5102 series, equipped with similar features and functions, as well as the same performance class.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery

VariantsProcessorProduct status
C5102-0070Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
Regular delivery (not recommended for new projects)

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2022 - Terms of Use