DetachFixClose

AM3000 | Synchronous Servomotors

AM3000

AM3000

Motor Length
12345
Flange code
F1 (40 mm) AM3011
M0 = 0.18 Nm
AM3012
M0 = 0.31 Nm
AM3013
M0 = 0.40…0.41 Nm
F2 (58 mm) AM3021
M0 = 0.48 Nm
AM3022
M0 = 0.84…0.87 Nm
AM3023
M0 = 1.13…1.16 Nm
AM3024
M0 = 1.38…1.41 Nm
F3 (72 mm) AM3031
M0 = 1.15…1.20 Nm
AM3032
M0 = 2.00…2.10 Nm
AM3033
M0 = 2.71…2.79 Nm
F4 (87 mm) AM3041
M0 = 1.95…2.06 Nm
AM3042
M0 = 3.35…3.53 Nm
AM3043
M0 = 4.70…4.82 Nm
AM3044
M0 = 5.76…6.00 Nm
F5 (104 mm) AM3051
M0 = 4.70…4.79 Nm
AM3052
M0 = 8.43…8.60 Nm
AM3053
M0 = 11.37…11.60 Nm
AM3054
M0 = 14.1…14.9 Nm
F6 (142 mm) AM3062
M0 = 11.9…12.2 Nm
AM3063
M0 = 16.6…17.0 Nm
AM3064
M0 = 20.4…21.0 Nm
AM3065
M0 = 24.3…25.0 Nm
F7 (197 mm) AM3072
M0 = 29.4…30.0 Nm
AM3073
M0 = 41.6…42.0 Nm
AM3074
M0 = 51.9…53.0 Nm
AM308x AM3082
M0 = 75.0 Nm
AM3083
M0 = 130.0 Nm
AM3084
M0 = 180.0 Nm