
The NCT electronics form the basis for an application-specific adaptation of the NCT technology in third-party applications. In combination with a housing unit, an XTS mover and the AT2100 or AT2102 motor modules, a regulated 24 V DC power supply and synchronous real-time data communication are available on the movers. The scope of delivery consists of either the NCT electronics integrated in a housing (AT8200) or a mounted variant with a mover (AT8300). The basic electronics used already offer a wide range of options for integrating sensors and actuators – digital inputs and outputs, analog inputs, PWM outputs and an RS232 interface. The basic functionalities can be complemented with application-dependent electronics. All functionalities can be controlled centrally via TwinCAT, ensuring high usability with short training times.
Product status:
Product announcement | estimated market release on request
Product variants | Ordering information |
---|---|
AT8200-1000-0100 | NCT electronics, with housing, without mover, basic electronics, 130 g |
AT8300-1100-0100 | NCT electronics, with housing, mounted on AT9014-1070-0550 mover, basic electronics, 780 g |
AT8300-1200-0100 | NCT electronics, with housing, mounted on AT9014-1070-1550 mover (mover 1), basic electronics, 780 g |
© Beckhoff Automation 2022 - Terms of Use