
As a mechatronic XTS unit, the XTS starter kits with NCT functionality provide a plug-and-play solution for fast and effective introduction to XTS. With NCT, a power supply and synchronous real-time data communication are available on the moving XTS movers. The movers can be expanded into mobile handling and processing stations. In addition to the previous application that was purely for product transport, NCT also enables process sequences directly on the mover. The XTS starter kits with NCT functionality make it particularly easy to test the use of different sensors and actuators. Mechanical tests and the programming of your own motion profiles are simple to accomplish. The starter kit is available in three different lengths with different numbers of movers.
Basic components
- functional overall construction with motor modules, guide rails and movers with NCT electronics
- ready-to-use control cabinet incl. powerful industrial PC
- licenses for TwinCAT NC PTP and XTS software
- 1 day of support and programming assistance with a Beckhoff application engineer
Product status:
Product announcement | estimated market release on request
Product variants | Ordering information |
---|---|
AT2100-0011-0001 | XTS starter kit with NCT functionality, 500 mm straight length (with open end), 2 movers with NCT basic electronics |
AT2100-0012-0001 | XTS starter kit with NCT functionality, 1000 mm straight length (with open end), 4 movers with NCT basic electronics |
AT2100-0032-0001 | XTS starter kit with NCT functionality, 1000 mm straight length (circuit system), 10 movers with NCT basic electronics |
© Beckhoff Automation 2022 - Terms of Use