ZS7002-1003 | EtherCAT P insulation body including contacts, IP 67, with gasket

M8, EtherCAT P insulation body including contacts, straight, female, 4-pin, P-coded

Electrical data  
Rated voltage 24 V DC (according to IEC 61076-2-104)
Rated current 3 A at 40 °C (according to IEC 61076-2-104)
Shielding no
Insulation resistance ≥ 100 GΩ (according to IEC 60512)
Mechanical data  
Installation size M8
Connector type EtherCAT P insulation body including contacts
Configuration straight
Contact type female
Number of positions (face) 4-pin
Coding P-coded
Seal NBR
Contact carrier colour red
Contact carrier material PA 6 GF, UL 94 V-0
Contact plating Ni, Au gal.
Contact material CuZn
Environmental data  
UV resistance yes
RoHS compliant yes
Ambient temperature (operation) -40...+85 °C, -40...+185 °F
Dimensions  
 
A1 12.70 mm
A2 M8

Notes

- Illustrations similar

Ordering information  
ZS7002-1003 M8 insulation body including contacts, straight, female, 4-pin, P-coded

Beckhoff®, TwinCAT®, EtherCAT®, EtherCAT G®, EtherCAT G10®, EtherCAT P®, Safety over EtherCAT®, TwinSAFE®, XFC®, XTS® and XPlanar® are registered trademarks of and licensed by Beckhoff Automation GmbH. Other designations used in this publication may be trademarks whose use by third parties for their own purposes could violate the rights of the owners.

 

© Beckhoff Automation GmbH & Co. KG 01/2020

 

The information provided in this brochure contains merely general descriptions or characteristics of performance which in case of actual application do not always apply as described or which may change as a result of further development of the products. An obligation to provide the respective characteristics shall only exist if expressively agreed in the terms of contract.