Based on its own BIOS and motherboard development, Beckhoff covers all performance classes with its highly scalable Industrial PC portfolio. The range extends from the many-core server to the C60xx ultra-compact Industrial PC series, whose small dimensions and high performances are impressive. Best example: the low-power C6025 with Intel® Core™ i CPU.
Beckhoff Industrial PC portfolio
Particularly harsh conditions require specific solutions that are precisely designed for environmental influences such as temperature, humidity, water, shock and vibration. As a specialist for customer-specific solutions, ADL integrates customer requests directly into the development and thus enables individual complete solutions, among others for the fields of traffic control, IT security and industrial automation. ADL Embedded Solutions
With XPlanar, Beckhoff shows a transport system that sets new benchmarks: free-floating planar movers move jerk-free and without contact at up to 4 m/s over planar tiles arranged in an arbitrary layout. Travelling magnetic fields provide for exact and highlydynamic positioning. The result: maximum freedom in product transport, maximum flexibility in positioning and optimized machine and plant design. XPlanar
Beckhoff presents a fieldbus solution designed for high-performance machines and highly complex applications: EtherCAT G. Building on the principle of the successful EtherCAT technology, it makes speeds of 1 Gbit/s or 10 Gbit/s available. Both performance levels can be used as system-compliant supplements to the EtherCAT technology. For this purpose, the branch concept enables the integration of 100 Mbit/s EtherCAT segments and reduces the propagation delay times in large networks through parallel processing of the segments. EtherCAT G
With the EtherCAT measurement modules from the ELM series, Beckhoff is presenting high-performance measurement technology that integrates itself directly into the control system. The ELM modules are extremely accurate, fast, robust and support a wide range of applications in industrial measurement technology that could previously only be implemented with expensive special devices. Measurement technology
![]()
Nuremberg, Germany
25 – 27 February 2020
Hall 1, Booth 554