Power LEDs
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Fieldbus connection
Address selector
Configuration interface
Address selector
BK3010 | PROFIBUS Bus Coupler
The BK3010 “Economy” Bus Coupler connects the PROFIBUS system to the electronic terminal blocks, which can be extended in modular fashion. One unit consists of the Bus Coupler, any number of up to 64 terminals and one end terminal. The BK3010 permits particularly economical creation of peripheral interfacing connections. Up to 64 digital input/output terminals can be connected.
The Bus Coupler recognises the connected terminals and automatically generates the affiliations of the inputs/outputs to the bytes of the process image. The first input/output signal is inserted in the first bit of one byte (LSB), beginning from the left. The Bus Coupler inserts further signals in this byte. Inputs and outputs are clearly separated. The Bus Coupler automatically begins a further byte if the number of inputs or outputs exceeds 8 bits.
The Beckhoff GSE and type data files to the Bus Couplers support the Bus Terminal options and can be loaded in the corresponding master configuration software to facilitate planning and design. Various configurations and parameters for the Bus Coupler can be selected via GSE and type data files.
| System data |
PROFIBUS | BK3010 |
| Number of I/O stations |
100 with repeater |
| Number of I/O points |
approx. 6,000, depending on the master |
| Data transfer medium |
shielded copper cable, 2 x 0.25 mm² |
| Max. cable length |
| 1,200 m |
1,000 m |
400 m |
200 m |
100 m |
|
| Data transfer rates |
9.6/19.2/ 93.75 kbaud |
187.5 kbaud |
500 kbaud |
1,500 kbaud |
…3, 6, 12 Mbaud |
|
 |
 |
| Technical data |
BK3010 |
| Number of Bus Terminals |
64 |
| Max. number of bytes fieldbus |
64 byte input and 64 byte output |
| Digital peripheral signals |
512 inputs/outputs |
| Analog peripheral signals |
– |
| Configuration possibility |
via KS2000 or the controller |
| Data transfer rates |
automatic detection up to max. 1.5 Mbaud |
| Bus interface |
1 x D-sub 9-pin socket with shielding |
| Power supply |
24 V DC (-15 %/+20 %) |
| Input current |
70 mA + (total K-bus current)/4, 500 mA max. |
| Starting current |
2.5 x continuous current |
| Recommended fuse |
≤ 10 A |
| Current supply K-bus |
500 mA |
| Power contacts |
max. 24 V DC/max. 10 A |
| Electrical isolation |
500 V (power contact/supply voltage/fieldbus) |
| Weight |
approx. 150 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Approvals |
CE, UL, Ex, GL |
 |
 |
| Accessories |
|
| KS2000 |
configuration software for extended parameterisation |
| Cordsets |
cordsets and connectors |
| FC310x |
PC Fieldbus Cards with PCI interface |
 |
 |
| Related products |
|
| BK3100 |
PROFIBUS DP/FMS Bus Coupler for up to 64 Bus Terminals, 12 Mbaud |
| BK3110 |
PROFIBUS Bus Coupler for up to 64 digital Bus Terminals, 12 Mbaud |
| BK3120 |
PROFIBUS “Economy plus” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| BK3150 |
PROFIBUS “Compact” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| BK3520 |
PROFIBUS “Economy plus” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| LC3100 |
PROFIBUS “Low Cost” Bus Coupler for up to 64 digital Bus Terminals, 12 Mbaud |
| BC3100 |
PROFIBUS Bus Terminal Controller for up to 64 Bus Terminals, 12 Mbaud |
| BC3150 |
PROFIBUS “Compact“ Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| BX3100 |
PROFIBUS Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| CX8030 |
PROFIBUS Embedded PC, master |
| CX8031 |
PROFIBUS Embedded PC, slave |
 |
 |