Power LEDs
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Fieldbus connection
Address selector
Configuration interface
BK5110 | CANopen Bus Coupler
The BK5110 “Economy” Bus Coupler connects the CAN bus system to the electronic terminal blocks, which can be extended in modular fashion. One unit consists of one Bus Coupler, any number of up to 64 terminals and one end terminal. The BK5110 permits particularly economical creation of peripheral interfacing connections. Up to 64 digital input/output terminals can be connected.
The Bus Coupler works on the CAN protocol basis as defined in ISO 11898. In addition to network services, CANopen also determines the data allocation for automation systems applications and has established itself as an open CAN application layer. The Bus Coupler supports all types of CANopen communications and can also be used without difficulty in manufacturer-specific CAN environments due to the simple structure of this protocol definition. The firmware can be updated via the configuration interface.
Parameterising can also be carried out using any CANopen configuration tools. For this, EDS data files are available, which describe all the setting options for the CANopen coupler. For most applications, however, no configuration is necessary, as CANopen provides practical default values for all parameters.
| System data |
CANopen | BK5110 |
| Number of I/O stations |
64 (BK5120: 255 with K-bus extension) |
| Number of I/O points |
depends on the structure |
| Data transfer medium |
screened, twisted copper cable, 2 x signal, 1 x ground (recommended) |
| Max. cable length |
| 5,000 m |
2,500 m |
1,000 m |
500 m |
250 m |
100 m |
40 m |
|
| Data transfer rates |
| 10 kbaud |
20 kbaud |
50 kbaud |
100/125 kbaud |
250 kbaud |
500 kbaud |
1,000 kbaud |
|
| PDO modes |
synchron, cyclic, event driven, polling |
 |
 |
| Technical data |
BK5110 |
| Number of Bus Terminals |
64 |
| Max. number of bytes fieldbus |
5 Tx/Rx PDOs |
| Digital peripheral signals |
256 inputs/outputs |
| Analog peripheral signals |
– |
| Configuration possibility |
via KS2000 or the controller |
| Number of PDOs (CANopen) |
5 Tx/5 Rx |
| Additional CANopen features |
life, node guarding, emergency object, variable mapping, store/restore |
| Data transfer rates |
up to 1 Mbaud |
| Bus interface |
1 x open style connector, 5-pin, included |
| Power supply |
24 V DC (-15 %/+20 %) |
| Input current |
70 mA + (total K-bus current)/4, 200 mA max. |
| Starting current |
approx. 2.5 x continuous current |
| Recommended fuse |
≤ 10 A |
| Current supply K-bus |
500 mA |
| Power contacts |
max. 24 V DC/max. 10 A |
| Electrical isolation |
500 V (power contact/supply voltage Bus Coupler) |
| Weight |
approx. 130 g |
| Operating/storage temperature |
-25…+60 °C/-40…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Approvals |
CE, UL, Ex, GL |
 |
 |
| Accessories |
|
| KS2000 |
configuration software for extended parameterisation |
| Cordsets |
cordsets and connectors |
| FC5101 | FC5102 |
CANopen PCI fieldbus cards |
 |
 |
| Related products |
|
| BK5120 |
CANopen “Economy plus” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension) |
| BK5150 |
CANopen “Compact” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension) |
| BK5151 |
CANopen “Compact” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension) |
| LC5100 |
CANopen “Low Cost“ Bus Coupler version for up to 64 digital Bus Terminals (255 with K-bus extension) |
| BC5150 |
CANopen “Compact” Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension) |
| BX5100 |
CANopen Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension) |
| CX8051 |
CANopen Embedded PC, slave |
 |
 |