Power LEDs
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
Fieldbus connection
Address selector
Configuration interface
BK5210 | DeviceNet Bus Coupler
The BK5210 "Economy" Bus Coupler connects the DeviceNet bus system to the electronic terminal blocks, which can be extended in modular fashion. One unit consists of one Bus Coupler, any number of up to 64 terminals and one end terminal. The BK5210 permits particularly economical creation of peripheral interfacing connections. Up to 64 digital input/output terminals can be connected.
The Bus Coupler operates on the basis of the CAN protocol. The DeviceNet standard on which the Bus Coupler is based allows the operation of diverse DeviceNet devices in one network. DeviceNet is based on a definition of communication objects for the exchange of data from the sensor/actuator area that is especially oriented to automation technology.
The Bus Coupler and Bus Terminals can be parameterised on a PC using the KS2000 configuration set. Commissioning is also possible without the KS2000. Corresponding EDS data files are available for DeviceNet configuration tools.
| System data |
DeviceNet | BK5210 |
| Number of I/O stations |
64 |
| Data transfer medium |
screened, twisted copper wire with power supply, 5-pin |
| Max. cable length |
|
| Data transfer rates |
| 125 kbaud |
250 kbaud |
500 kbaud |
|
| Operating modes |
bit strobe, polling, cyclic, change of state (COS) |
| DeviceNet type |
communications adapter |
 |
 |
| Technical data |
BK5210 |
| Number of Bus Terminals |
64 |
| Max. number of bytes fieldbus |
32 byte input and 32 byte output |
| Digital peripheral signals |
256 inputs/outputs |
| Analog peripheral signals |
– |
| Configuration possibility |
via KS2000 or the controller |
| Data transfer rates |
via Dip switch |
| Bus interface |
1 x open pluggable connector, 5-pin, included |
| Power supply |
24 V DC (-15 %/+20 %), through bus cable 11…25 V (conforms to DeviceNet specification) |
| Input current |
70 mA + (total K-bus current)/4, 500 mA max. |
| Starting current |
approx. 2.5 x continuous current |
| Recommended fuse |
≤ 10 A |
| Current supply K-bus |
500 mA |
| Power contacts |
24 V DC max./10 A max. |
| Electrical isolation |
500 V (power contact/supply voltage Bus Coupler) |
| Weight |
approx. 130 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Approvals |
CE, UL, Ex, GL |
 |
 |
| Accessories |
|
| KS2000 |
configuration software for extended parameterisation |
| Cordsets |
cordsets and connectors |
| FC5201 | FC5202 |
DeviceNet PCI fieldbus cards |
 |
 |
| Related products |
|
| BK5200 |
DeviceNet Bus Coupler for up to 64 Bus Terminals |
| BK5220 |
DeviceNet “Economy plus” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension) |
| BK5250 |
DeviceNet “Compact” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension) |
| LC5200 |
DeviceNet “Low Cost” Bus Coupler for up to 64 digital Bus Terminals (255 with K-bus extension) |
| BC5250 |
DeviceNet “Compact” Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension) |
| BX5200 |
DeviceNet Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension) |
 |
 |