| Product | Version | Description |
|---|---|---|
|
TF3300 | TC3 Scope Server
(full installation) |
3.4.3142.4 |
The TwinCAT 3 Scope Server prepares data for visual display in the TwinCAT 3 Scope View. Next to the installation of TwinCAT 3 Scope Server an additional Visual Studio Shell 2013 ® will be installed. Documentation |
|
TF3300 | TC3 Scope Server
(update) |
3.4.3142.4 |
The TwinCAT 3 Scope Server prepares data for visual display in the TwinCAT 3 Scope View. For this update setup an installed Visual Studio Shell 2010 / 2012 / 2013 / 2015 or 2017 is required. Documentation |
| TF3520 | TC3 Analytics Storage Provider | 1.0.7.3 | The TwinCAT 3 Analytics Storage Provider is an IoT client and forms the interface to one or more storage facilities or databases for raw and analysis data from various sources Documentation |
| TF3600 | TC3 Condition Monitoring Level 1 | 3.1.18.0 |
In order to implement Condition Monitoring for machines and plants, the TwinCAT Condition Monitoring library offers a modular construction kit of mathematical algorithms with which measured values can be analysed. Documentation |
| TF3650 | TC3 Power Monitoring | 3.1.29.1 |
The TwinCAT Power Monitoring function is a PLC library for the evaluation of raw current and voltage data, which are usually supplied by EL3773 and EL3783 EtherCAT Terminals. Documentation |
| TF3680 | TC3 Filter | 1.1.3.0 |
The TwinCAT 3 Function TF3680 TC3 Filter provides various function blocks for implementing digital filters. |
| TF3900 | TC3 Solar Position Algorithm | 1.0.0.0 |
With the TwinCAT Solar Position Algorithm it is possible to determine the sun angle using the date, time, geographical longitude and latitude as well as further parameters (depending on the desired accuracy). Documentation |