| Product | Version | Description |
|---|---|---|
| TF511x | TC3 Kinematic Transformation | 3.1.6.27 |
Various robot types kinematics can be realised using TwinCAT Kinematic Transformation. The programming of the robot movements takes place in Cartesian coordinates using either DIN 66025 instructions or the PLCopen-compliant blocks from the PLC. Documentation |
|
TF5120 | TC3 Robotics mxAutomation
(Already included in the basis setup.) |
TC3 Robotics mxAutomation allows direct communication between the PLC and the KUKA KR C4 robot control via a common interface. Documentation | |
|
TF5130 | TC3 Robotics uniVAL PLC
(Already included in the basis setup.) |
The TC3 Robotics uniVAL PLC allows direct communication between the PLC and the CS8C robotics controller from Stäubli via a common interface. | |
| TF527x | TC3 CNC Virtual NCK | 1.0.4.0 | TwinCAT CNC Virtual NCK is a virtual TwinCAT CNC for simulation in a Windows environment as an option for the TwinCAT CNC. |
| TF5410 | TC3 Motion Collision Avoidance | 3.1.6.27 | TF5410 TC3 Motion Collision Avoidance is an optional package that prevents collisions when operating a number of linearly and/or translationally dependent axes with TC3 NC PTP. Documentation |
| TF5420 | TC3 Motion Pick-and-Place | 3.1.6.27 | TF5420 TC3 Motion Pick-and-Place is an extension of TF5100 TC3 NC I and was especially designed for the kinematics of handling tasks carried out by gantry robots and pickers. Documentation |
| TF5810 | TC3 Hydraulic Positioning | 1.0.1.0 | Algorithms for the control and positioning of hydraulic axes are combined in TwinCAT Hydraulic Positioning and are available as PLCopen-compliant PLC blocks. Documentation |
| TF5850 | TC3 XTS Extension | 3.18.715.0 | The TC3 XTS Extension decouples servo algorithms from the hardware and calculates them centrally. |