| Product | Version | Description |
|---|---|---|
| TF6010 | TC3 ADS Monitor | 3.3.2.0 | The free-of-charge TC3 ADS Monitor provides recording und diagnostics functions for the communication of TwinCAT systems |
| TF6100 | TC3 OPC UA | 4.3.20.0 |
OPC Unified Architecture (IEC 62541) is the new technology generation of the OPC Foundation for the secure, reliable and manufacturer-neutral transport of raw data and pre-processed information from the manufacturing level into the production planning or ERP system. Version overview Documentation |
| TF6100 | TC3 OPC UA | 3.3.18 |
OPC Unified Architecture (IEC 62541) is the new technology generation of the OPC Foundation for the secure, reliable and manufacturer-neutral transport of raw data and pre-processed information from the manufacturing level into the production planning or ERP system. Version overview Documentation |
| TF6120 | TC3 OPC DA | 4.1.96.0 |
OPC is the standard for supplier-independent communication in automation technology. OPC DA (Data Access) is based on the Microsoft COM/DCOM standard. Documentation |
|
TF6220 | TC3 EtherCAT Redundancy 250
(Already included in the basis setup.) |
TwinCAT EtherCAT Redundancy 250 extends the TwinCAT EtherCAT Master by the possibility to implement cable redundancy for up to 250 EtherCAT devices: from the last logical device a cable is returned back to the master. Configuration and diagnostics take place in the TwinCAT 3 engineering environment. |
|
|
TF6221 | TC3 EtherCAT Redundancy 250+
(Already included in the basis setup.) |
TwinCAT EtherCAT Redundancy 250+ extends the TwinCAT EtherCAT Master by the possibility to implement cable redundancy for more than 250 EtherCAT devices: from the last logical device a cable is returned back to the master. Configuration and diagnosis take place in the TwinCAT 3 engineering environmentt. |
|
| TF6250 | TC3 Modbus TCP | 1.0.64.0 |
TwinCAT Modbus represents a simple gateway between Modbus TCP and TwinCAT ADS devices. Documentation |
|
TF6255 | TC3 Modbus RTU
(Already included in the basis setup.) |
TwinCAT Modbus RTU implements Modbus RTU communication via a serial RS232, RS422 or RS485 interface and is thus suitable both for the PC/CX interfaces and for operation with the KL6xxx serial Bus Terminals. Documentation |
|
|
TF6270 | TC3 PROFINET RT Device
(Already included in the basis setup.) |
The TwinCAT PROFINET RT Device (slave) turns every Beckhoff PC-based control system into a PROFINET RT device. |
|
|
TF6271 | TC3 PROFINET RT Controller
(Already included in the basis setup.) |
The TwinCAT PROFINET RT Controller (master) turns every Beckhoff PC-based control system into a PROFINET RT controller. |
|
|
TF6280 | TC3 Ethernet/IP Slave
(Already included in the basis setup.) |
The TwinCAT EtherNet/IP Slave is a supplement that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into an EtherNet/IP slave. Documentation |
|
| TF6300 | TC3 FTP Client | 3.0.5.0 |
TwinCAT FTP enables easy access from the PLC to one or several FTP servers with the aid of various function blocks. Documentation |
| TF6310 | TC3 TCP/IP | 3.1.9.0 |
TwinCAT TCP/IP enables the implementation and realisation of one or several TCP/IP server/ clients within the TwinCAT 3 PLC. Documentation |
|
TF6311 | TC3 TCP/UDP Realtime
(Already included in the basis setup.) |
TwinCAT 3 already offers an option to access the network card of the operating system (TF6310) from the PLC via the user mode. As an enhancement, TC3 TCP/UDP Realtime (TF6311) now enables fast and convenient access from the real-time directly to the network card. Documentation | |
| TF6340 | TC3 Serial Communication | 1.1.7.0 |
TwinCAT Serial Communication implements communication with serial devices such as printers, bar code scanners, etc. Documentation |
| TF6350 | TC3 SMS/SMTP | 1.0.28.0 |
TwinCAT SMS/SMTP enables the transmission of SMS messages or e-mails using PLC function blocks. Documentation |
| TF6360 | TC3 Virtual Serial COM | 1.34.0.0 | TwinCAT Virtual Serial COM allows the EL60xx EtherCAT Terminals or EP6002 EtherCAT Box modules to be integrated into Windows XP, Windows 7/8/10 or Windows CE as normal serial interfaces. Documentation |
| TF6420 | TC3 Database Server | 3.2.32.3 |
TwinCAT Database Server enables the exchange of data between databases and the TwinCAT system. Documentation |
| TF6421 | TC3 XML Server | 3.1.23.0 |
The TwinCAT XML Server provides a PLC library enabling write/read access for XML data. Documentation |
| TF6500 | TC3 IEC 60870-5-10x | 3.0.7.0 | TwinCAT IEC-60870-5-10x enables communication according to the IEC standard 60870-5-10x from the PLC. Both server and client operating modes are possible. Documentation |
| TF6600 | TC3 RFID Reader Communication | 1.0.3.0 |
RFID Reader Communication allows various RFID readers to be addressed via a serial interface. Documentation |
|
TF6610 | TC3 S5/S7 Communication
(Already included in the basis setup.) |
TwinCAT S5/S7 Communication allows the simple connection of TwinCAT to an S5 or S7 controller. Documentation |
|
|
TF6701 | TC3 IoT Communication (MQTT)
(Already included in the basis setup.) |
TC3 IoT Communication provides basic functionalities for sending and receiving data via the so-called MQ Telemetry Transport (MQTT) protocol in the form of PLC libraries. Documentation | |
|
TF6710 | TC3 IoT Functions
(Already included in the basis setup.) |
The TwinCAT 3 Function can be used to establish connectivity for cloud-based communication services. Documentation |
|
| TF6720 | TC3 IoT Data Agent | 1.1.40.0 |
The TC3 IoT Data Agent provides IoT communication functions bi-directional in the form of a gateway application that can be configured and operated independently from the TwinCAT real-time environment. Documentation |
|
TF6730 | TC3 IoT Communicator
(Already included in the basis setup.) |
The TC3 IoT Communicator makes it possible to easily transmit process data to multiple end devices, monitor status changes, and send information back to the machine. Documentation | |
|
TF6735 | TC3 IoT Communicator App
(Available in Android and iOS AppStore) |
The TC3 IoT Communicator App provides a simple solution for monitoring and analysing TwinCAT process data on mobile end devices. To receive, send and display selected TwinCAT messages, apps can be downloaded from the app stores free of charge. |