Earlier TwinCAT 3 versions are available upon inquiry with the Support department.
| Product | Version | Description |
|---|---|---|
| TwinCAT 3.1 – eXtended Automation Engineering (XAE) | 3.1.4024.4 |
TwinCAT Engineering contains the engineering environment of the TwinCAT 3 control software:
|
| TwinCAT 3.1 – eXtended Automation Engineering (XAE) | 3.1.4022.30 | Documentation |
| TE1010 | TC3 Realtime Monitor | 1.1.6.0 |
The TwinCAT 3 Realtime Monitor enables precise diagnostics and optimisation of the runtime behaviour of tasks in the TwinCAT 3 runtime. Documentation |
|
TE1111 | TC3 EtherCAT Simulation
(Already included in the basis setup.) |
Virtual machine commissioning becomes possible if the EtherCAT cable of the machine computer can simply be plugged into a simulation computer, without the need for reconfiguration. With the TC3 EtherCAT Simulation function and a network adapter the simulation computer can simulate a number of EtherCAT slaves. Documentation | |
| TE1120 | TC3 XCAD Interface | 1.4.1.2 | TC3 XCAD Interface serves the purpose of importing already existing engineering results from an ECAD program. Documentation |
|
TE1200 | TC3 PLC Static Analysis
(Already included in the basis setup.) |
4.2.4.0 |
With the integration of the static code analysis, a further tool is available in TwinCAT 3.1 that supports the PLC software development process. Documentation |
|
TE1300 | TC3 Scope View Professional
(full installation) |
3.4.3142.4 |
TwinCAT 3 Scope View is a software oscilloscope for the graphical display of data captured from several target systems. Next to the installation of TwinCAT 3 Scope Server an additional Visual Studio Shell 2013 ® will be installed. Documentation |
|
TE1300 | TC3 Scope View Professional
(update) |
3.4.3142.4 |
TwinCAT 3 Scope View is a software oscilloscope for the graphical display of data captured from several target systems. For this update setup an installed Visual Studio Shell 2010 / 2012 / 2013 / 2015 or 2017 is required. Documentation |
|
TE1310 | TC3 Filter Designer
(full installation) |
3.4.3142.4 | The TC3 Filter Designer is a graphic engineering tool for determining coefficient digital filters. |
|
TE1310 | TC3 Filter Designer
(update) |
3.4.3142.4 | The TC3 Filter Designer is a graphic engineering tool for determining coefficient digital filters. |
| TE1400 | TC3 Target for MATLAB®/Simulink® | 1.2.1237.0 |
The TwinCAT MATLAB®/Simulink® Target offers System Target Files for the use of the MATLAB®/ Simulink® coder. Documentation |
| TE1410 | TC3 Interface for MATLAB®/Simulink® | 1.1.1119.0 |
The interface for MATLAB®/ Simulink® provides a communication interface between MATLAB®/Simulink® and the TwinCAT 3 runtime. Documentation |
| TE1610 | TC3 EAP Configurator | 1.0.2.0 | The TwinCAT 3 EAP Configurator is a tool for visualising and configuring communication networks, in which data exchange based on the EtherCAT Automation Protocol (EAP) takes place or is to be established. Documentation |
| TE2000 | TC3 HMI | 1.10.1336.372 | The TC3 HMI (human-machine interface) integrates itself into the well-known Visual Studio® development environment. Based on the latest web technologies (HTML5, JavaScript), it allows the user to develop platform-independent user interfaces. Documentation |
|
TE3500 | TC3 Analytics Workbench
(full installation) |
3.4.3142.4 | The TwinCAT 3 Analytics Workbench is a TC3 engineering product for the creation of continual data analyses from various spatially distributed machine controllers. Documentation |
|
TE3500 | TC3 Analytics Workbench
(Update) |
3.4.3142.4 | The TwinCAT 3 Analytics Workbench is a TC3 engineering product for the creation of continual data analyses from various spatially distributed machine controllers. Documentation |
|
TE3520 | TC3 Analytics Service Tool
(full installation) |
3.4.3142.4 | The TwinCAT 3 Analytics Service Tool is used for commissioning the machine and for service engineers. Live and historical data can be retrieved for an analysis via the IoT connection. Documentation |
|
TE3520 | TC3 Analytics Service Tool
(Update) |
3.4.3142.4 | The TwinCAT 3 Analytics Service Tool is used for commissioning the machine and for service engineers. Live and historical data can be retrieved for an analysis via the IoT connection. Documentation |
|
TE5910 | TC3 Motion Designer
(full installation) |
1.5.0.0 | The TwinCAT 3 Motion Designer is for designing and dimensioning of entire drive trains. Next to the installation of TwinCAT 3 Motion Designer an additional Visual Studio Shell 2013 will be installed. Documentation |
|
TE5910 | TC3 Motion Designer
(update) |
1.5.0.0 | TwinCAT 3 Motion Designer is for designing and dimensioning of entire drive trains. For this update an installed Visual Studio Shell 2010 / 2012 / 2013 / 2015 or 2017 is required. Documentation |
| TE5950 | TC3 Drive Manager 2 | 1.1.39.0 |
The setup program installs the Drive Manager 2, updates the drive ESI files and stores the firmware on your hard disk. The latest Drive Manager will be available once the setup is complete. A firmware update can then be performed if required. |