The low-backlash, high-performance planetary gear units of the AG2300 series offer high torque, low torsional backlash and a very low noise level in all 14 gear ratios. The high-end gear units for the AM8000 and AM8500 servomotors have a high power density and are able to absorb high radial and axial forces. The high quality and running smoothness of this helical gear unit series meet the highest control quality demands.
The MF standard variant allows high positioning accuracy and highly dynamic operating cycles (duty cycle < 60 %). The high-speed MC variant is suited for positioning with high nominal speeds in continuous operation (duty cycle > 60 %).
The gear units of the AG2300 series are perfectly matched to the AM8000 and AM8500 motor series. The inertia ratios, the required torques and the suitable motors can be conveniently calculated directly in TwinCAT with the TC Motion Designer. In addition, the tool checks in a single step whether the selected motor can be adapted to the gear unit. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.
Features
| Technical data | AG2300 |
|---|---|
| Type of gear | planetary gear with two variants |
| Variant | MF (standard), MC (high-speed) |
| Life span | MF > 20,000 h/MC > 30,000 h |
| Coating/surface | RAL7016 (grey) |
| Ambient temperature | -15…+40 °C |
| Lubrication | lubricated for life |
| Installation position | variable |
| Protection class | IP 65 |
| Mechanically compatible with | flange code F (typical combination according to specifications) |
![]() |
![]() |
| Options | AG2300 |
|---|---|
| Feather key groove | according to DIN 6885 P1 |
| Sizes | MF: 7 sizes (060, 075, 100, 140, 180, 210, 240) MC: 6 sizes (075, 100, 140, 180, 210, 240) |
| Gear ratios | 14 gear ratios; 1-stage with i = 3, 4, 5, 7, 8, 10; 2-stage with i = 16, 20, 25, 28, 32, 35, 40, 50, 64, 70, 100 |
![]() |
![]() |
| Accessories | |
|---|---|
| AM85xx | Servomotors with increased rotor moment of inertia |
| AM80xx | Servo motors: Dynamic power packages made in Germany |
![]() |
![]() |