AG2800
 
AG2800-+HDV025S Stainless steel planetary gear unit size 025

AG2800-+HDV025S | Stainless steel planetary gear unit size 025

The AM8800 stainless steel servomotors are fully compatible with the high requirements in the food, beverage and pharmaceutical industries with respect to optimum cleaning, resistance to aggressive cleaning agents, heavy mechanical loads and adverse environmental conditions. With their absolutely edge-free design these motors reduce the costs for machine manufacturers and users to a minimum.

A hygienic design drive axis does not always end at the stainless steel shaft of the motor; the use of a gearbox is often absolutely necessary. The same requirements apply here as to the stainless steel servomotors. All gearbox materials that come into contact with the environment exhibit high resistance to a large number of aggressive CIP (Cleaning in Place) cleaning media. The dead-space-free design, the smooth surface, the round motor adapter and the high resistance to corrosion of the gearboxes make the AM8800 a perfectly matched and certified hygienic design servo axis. The planetary gear units are fitted to the respective motor in the factory and delivered as a complete motor/gear unit.

 

Features

Technical data AG2800-+HDV025S-MF1-4 AG2800-+HDV025S-MF1-5 AG2800-+HDV025S-MF1-7 AG2800-+HDV025S-MF1-10
Nominal output torque 40 Nm 40 Nm 40 Nm 35 Nm
Max. acceleration torque 80 Nm 80 Nm 80 Nm 72 Nm
Gear stages 1
Gear ratio 4 5 7 10
Max. input speed 6000 min-1
Idle torque 0.20 Nm
Max. torsional backlash standard/reduced ≤ 10/– arcmin
Weight 5.2 kg
Technical data AG2800-+HDV025S-MF2-16 AG2800-+HDV025S-MF2-20 AG2800-+HDV025S-MF2-25 AG2800-+HDV025S-MF2-35
Nominal output torque 40 Nm
Max. acceleration torque 80 Nm
Gear stages 2
Gear ratio 16 20 25 35
Max. input speed 6000 min-1
Idle torque 0.20 Nm
Max. torsional backlash standard/reduced ≤ 15/– arcmin
Weight 6.5 kg
Technical data AG2800-+HDV025S-MF2-50 AG2800-+HDV025S-MF2-70 AG2800-+HDV025S-MF2-100
Nominal output torque 40 Nm 40 Nm 35 Nm
Max. acceleration torque 80 Nm 80 Nm 72 Nm
Gear stages 2
Gear ratio 50 70 100
Max. input speed 6000 min-1
Idle torque 0.20 Nm
Max. torsional backlash standard/reduced ≤ 15/– arcmin
Weight 6.5 kg
Order reference AG2800-+HDVaaaS-MFs-i-wX1-Motorsize
aaa series/size (015, 025, 035)
s = 1 1-stage with i = 4/5/7/10
s = 2 2-stage with i = 16/20/25/35/50/70/100
i gear ratio
w = 0 smooth shaft
w = 1 shaft with groove and feather key according to DIN 6885
X identifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor
y = 1 standard torsional backlash
Motorsize Specification of the size according to flange-compatible motors. The planetary gears are delivered as a unit with the assembled motor.
Motorsize = AM884x in combination with AM884x