AG3400
 

AG3400-+NPT025S | Economy planetary gear units with output flange, size 025

Technical data AG3400-+NPT025S-MF1-3 AG3400-+NPT025S-MF1-4 AG3400-+NPT025S-MF1-5 AG3400-+NPT025S-MF1-7
Variant standard MF
Typ. flange code F3, F4, F5
Nominal output torque 40 Nm 48 Nm 50 Nm 50 Nm
Max. acceleration torque 128 Nm 152 Nm 160 Nm 160 Nm
Gear stages 1
Gear ratio 3 4 5 7
Max. torsional backlash standard/reduced ≤ 8 arcmin
Technical data AG3400-+NPT025S-MF1-8 AG3400-+NPT025S-MF1-10 AG3400-+NPT025S-MF2-9 AG3400-+NPT025S-MF2-12
Variant standard MF
Typ. flange code F3, F4, F5 F3, F4, F5 F2, F3, F4 F2, F3, F4
Nominal output torque 45 Nm 45 Nm 40 Nm 40 Nm
Max. acceleration torque 144 Nm 144 Nm 128 Nm 128 Nm
Gear stages 1 1 2 2
Gear ratio 8 10 9 12
Max. torsional backlash standard/reduced ≤ 8 arcmin ≤ 8 arcmin ≤ 10 arcmin ≤ 10 arcmin
Technical data AG3400-+NPT025S-MF2-15 AG3400-+NPT025S-MF2-16 AG3400-+NPT025S-MF2-20 AG3400-+NPT025S-MF2-25
Variant standard MF
Typ. flange code F2, F3, F4
Nominal output torque 40 Nm 48 Nm 48 Nm 50 Nm
Max. acceleration torque 128 Nm 152 Nm 152 Nm 160 Nm
Gear stages 2
Gear ratio 15 16 20 25
Max. torsional backlash standard/reduced ≤ 10 arcmin
Technical data AG3400-+NPT025S-MF2-28 AG3400-+NPT025S-MF2-30 AG3400-+NPT025S-MF2-32 AG3400-+NPT025S-MF2-35
Variant standard MF
Typ. flange code F2, F3, F4
Nominal output torque 48 Nm 40 Nm 48 Nm 50 Nm
Max. acceleration torque 152 Nm 128 Nm 152 Nm 160 Nm
Gear stages 2
Gear ratio 28 30 32 35
Max. torsional backlash standard/reduced ≤ 10 arcmin
Technical data AG3400-+NPT025S-MF2-40 AG3400-+NPT025S-MF2-50 AG3400-+NPT025S-MF2-64 AG3400-+NPT025S-MF2-70
Variant standard MF
Typ. flange code F2, F3, F4
Nominal output torque 48 Nm 50 Nm 45 Nm 50 Nm
Max. acceleration torque 152 Nm 160 Nm 144 Nm 160 Nm
Gear stages 2
Gear ratio 40 50 64 70
Max. torsional backlash standard/reduced ≤ 10 arcmin
Technical data AG3400-+NPT025S-MF2-100
Variant standard MF
Typ. flange code F2, F3, F4
Nominal output torque 45 Nm
Max. acceleration torque 144 Nm
Gear stages 2
Gear ratio 100
Max. torsional backlash standard/reduced ≤ 10 arcmin
Order reference AG3400-+NPTaaaS-MFs-i-wXy-Motorsize
aaa series/size (005, 015, 025, 035, 045)
s = 1 1-stage with i = 3/4/5/7/10
s = 2 2-stage with i = 16/20/25/28/35/40/50/70/100
i gear ratio
w = 0 flange
X identifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor.
y = 1 standard torsional backlash
Motorsize Specifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = AM801x (F1) flange code F1: AM801x
Motorsize = AM802x (F2) flange code F2: AM802x
Motorsize = AM803x (F3) flange code F3: AM803x, AM853x
Motorsize = AM804x (F4) flange code F4: AM804x, AM854x
Motorsize = AM805x (F5) flange code F5: AM805x, AM855x
Motorsize = AM806x (F6) flange code F6: AM806x, AM856x
Motorsize = AM807x (F7) flange code F7: AM807x
high torque version on request