Motor series for the EL7201 servo terminal
Beckhoff extends its range of motors with the AM3100 series. These pole-wound servomotors with maximum torque yield are designed for operation with the Beckhoff EL7201 servo terminal. The series covers three types with rated outputs of 50 W (rated voltage 24 V DC) as well as 90 W and 130 W (rated voltage 48 V DC).
In the standard version, the AM3100 servomotors are equipped with a resolver and a smooth shaft. They can be optionally equipped with a holding brake, even in the smallest size. Planetary gears and ready-made connecting cables are available as accessories.
The high dynamics of the AM3100 servomotors open up a multitude of possible applications: for example, in industrial robots for pick-and-place applications or in general mechanical engineering, where a compact design and high positioning accuracy are necessary.
The Beckhoff TwinCAT automation software enables the convenient parameterisation of the servomotors.
Features
| Technical data | AM31xx |
|---|---|
| Motor type | permanent magnet-excited three-phase synchronous motor |
| Magnet material | neodymium-iron-boron |
| Insulation class | thermal class F (155 °C) |
| Design form | flange-mounted according to IM B5, IM V1, IM V3 |
| Protection class | IP 54 |
| Cooling | convection, permissible ambient temperature 40 °C |
| Coating/surface | matt black coating RAL 9005 |
| Connection method | straight connectors at 30 cm cable ends |
| Life span | L10h = 20,000 hrs for ball bearings |
| Approvals | CE |
| Feedback system | resolver |
![]() |
![]() |
| Options | AM31xx |
|---|---|
| Feather key groove | according to DIN 6885 P1 |
| Holding brake backlash-free | permanent magnet single-surface brake, suitable only as holding brake |
![]() |
![]() |
| Accessories | |
|---|---|
| AG2250 | Planetary gear units for compact Drive Technology |
| ZK47x4-04xx, ZK4000-xxxx | Supply cables for Compact Drive Technology |
![]() |
![]() |