AM8000
 
AM804x Servomotor 2.45…5.65 Nm (M0), F4 (87 mm)

AM804x | Servomotor 2.45…5.65 Nm (M0), F4 (87 mm)

AM804x Servomotor 2.45…5.65 Nm (M0), F4 (87 mm)

Dimensions a b d l r k (without brake) k (with brake)
AM8041 80 j6 19 k6 40 mm 100 mm 87 mm 132 mm 179.5 mm
AM8042 80 j6 19 k6 40 mm 100 mm 87 mm 162 mm 209.5 mm
AM8043 80 j6 19 k6 40 mm 100 mm 87 mm 192 mm 239.5 mm
Accessories  
AG2300-+SP075S Planetary gear unit size 075
AG2300-+SP100S Planetary gear unit size 100
AG2300-+SP140S Planetary gear unit size 140
AG2400-+TP004S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP010S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP025S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP050S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP015S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP025S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP035S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS015S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS025S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS035S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT015S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT025S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT035S Economy planetary gear units for AM8000 and AM8500 servomotors
AX51xx Digital Compact Servo Drives (1-channel)
AX52xx Digital Compact Servo Drives (2-channel)
ZK450x-8003-xxxx motor cable 1.5 mm² with M23 speedtec® plug, 12 A, fixed installation
ZK450x-8023-xxxx motor cable 1.5 mm² with M23 speedtec® plug, 12 A, highly flexible, for drag-chain use
ZK450x-8004-xxxx motor cable 2.5 mm² with M23 speedtec® plug, 18 – 25 A, fixed installation
ZK450x-8024-xxxx motor cable 2.5 mm² with M23 speedtec® plug, 18 – 25 A, highly flexible, for drag-chain use
ZK453x-8010-xxxx resolver cable 4 x 2 x 0.25 mm² with M23 speedtec® plug, flexible for drag-chain use