AM8000
 
AM805x Servomotor 4.9…11.4 Nm (M0), F5 (104 mm)

AM805x | Servomotor 4.9…11.4 Nm (M0), F5 (104 mm)

AM805x Servomotor 4.9…11.4 Nm (M0), F5 (104 mm)

Dimensions a b d l r k (without brake) k (with brake)
AM8051 95 j6 24 k6 50 mm 115 mm 104 mm 136.5 mm 183.5 mm
AM8052 95 j6 24 k6 50 mm 115 mm 104 mm 169.5 mm 216.5 mm
AM8053 95 j6 24 k6 50 mm 115 mm 104 mm 202.5 mm 251.5 mm
AM8054 95 j6 24 k6 50 mm 115 mm 104 mm 235.5 mm 284.5 mm
AM805v-xzyz-9000 95 j6 24 k6 50 mm 115 mm 104 mm 136.5 mm 183.5 mm
Accessories  
AG2300-+SP075S Planetary gear unit size 075
AG2300-+SP100S Planetary gear unit size 100
AG2300-+SP140S Planetary gear unit size 140
AG2300-+SP180S Planetary gear unit size 180
AG2400-+TP010S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP025S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP050S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP110S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP025S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP035S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP045S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS025S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS035S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS045S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT025S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT035S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT045S Economy planetary gear units for AM8000 and AM8500 servomotors
AX51xx Digital Compact Servo Drives (1-channel)
AX52xx Digital Compact Servo Drives (2-channel)
ZK450x-8003-xxxx Motor cable 1.5 mm² with M23 speedtec® plug, 12 A, fixed installation
ZK450x-8023-xxxx motor cable 1.5 mm² with M23 speedtec® plug, 12 A, highly flexible, for drag-chain use
ZK450x-8004-xxxx motor cable 2.5 mm² with M23 speedtec® plug, 18 – 25 A, fixed installation
ZK450x-8024-xxxx motor cable 2.5 mm² with M23 speedtec® plug, 18 – 25 A, highly flexible, for drag-chain use
ZK453x-8010-xxxx Resolver cable 4 x 2 x 0.25 mm² with M23 speedtec® plug, flexible for drag-chain use