AM8000
 
AM806x Servomotor 12.8…49 Nm (M0), F6 (142 mm)

AM806x | Servomotor 12.8…49 Nm (M0), F6 (142 mm)

AM806x Servomotor 12.8…49 Nm (M0), F6 (142 mm)

Dimensions a b d l r k (without brake) k (with brake)
AM8061 130 j6 32 k6 58 mm 165 mm 142 mm 176 mm 228 mm
AM8062 130 j6 32 k6 58 mm 165 mm 142 mm 216 mm 268 mm
AM8063 130 j6 32 k6 58 mm 165 mm 142 mm 256 mm 315 mm
AM8064 130 j6 32 k6 58 mm 165 mm 142 mm 296 mm
Accessories  
AG2300-+SP100S Planetary gear unit size 100
AG2300-+SP140S Planetary gear unit size 140
AG2300-+SP180S Planetary gear unit size 180
AG2400-+TP025S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP050S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP110S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP300S High-end planetary gear units for AM8000 and AM8500 servomotors
AG2400-+TP500S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP035S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3210-+NP045S High-end planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS035S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3300-+NPS045S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT035S Economy planetary gear units for AM8000 and AM8500 servomotors
AG3400-+NPT045S Economy planetary gear units for AM8000 and AM8500 servomotors
AX51xx Digital Compact Servo Drives (1-channel)
AX52xx Digital Compact Servo Drives (2-channel)
ZK450x-8003-xxxx motor cable 1.5 mm² with M23 speedtec® plug, 12 A, fixed installation
ZK450x-8023-xxxx motor cable 1.5 mm² with M23 speedtec® plug, 12 A, highly flexible, for drag-chain use
ZK450x-8004-xxxx motor cable 2.5 mm² with M23 speedtec® plug, 18 – 25 A, fixed installation
ZK450x-8024-xxxx motor cable 2.5 mm² with M23 speedtec® plug, 18 – 25 A, highly flexible, for drag-chain use
ZK453x-8010-xxxx resolver cable 4 x 2 x 0.25 mm² with M23 speedtec® plug, flexible for drag-chain use
ZK4510-8020-xxxx encoder cable (7 x 2 x 0.14 mm² + 2 x 0.5 mm²), with M23 speedtec® plug, flexible for drag-chain use