
The flange code AM807x is supplemented by further performance classes: with new winding types in the range from 29 to 72 Nm, the AM807x size offers optimally coordinated, powerful drive solutions. For each of the three overall lengths available there is now a choice of a low-speed or high-speed winding. Based on the drive axis requirements, the AX5000 servo drive can be selected according to the standstill current, which, for example with the low-speed winding, enables considerable cost savings. High-speed windings can be used in applications with fast acceleration and/or high rated speed requirements. They can be fitted with an external fan if necessary. Through external axial ventilation of the servomotors, the power density is further increased.
All winding types are available with the innovative Beckhoff One Cable Technology (OCT) or resolver as feedback system. Further options are available for selection, such as a backlash-free permanent magnet holding brake, feather key or sealing ring. Ready-made connecting cables and specially tailored planetary gears round off the range.

| Dimensions | a | b | d | l | r | k (without brake) | k (with brake) |
|---|---|---|---|---|---|---|---|
| AM8071 | 180 j6 | 38 k6 | 80 mm | 215 mm | 194 mm | 212 mm | 284.5 mm |
| AM8072 | 180 j6 | 38 k6 | 80 mm | 215 mm | 194 mm | 269 mm | 341.5 mm |
| AM8073 | 180 j6 | 38 k6 | 80 mm | 215 mm | 194 mm | 326 mm | 398.5 mm |
| AM8074 | 180 j6 | 38 k6 | 80 mm | 215 mm | 194 mm | 398.5 mm | – |
| Accessories | |
|---|---|
| AG2300-+SP140S | Planetary gear unit size 140 |
| AG2300-+SP180S | Planetary gear unit size 180 |
| AG2300-+SP210S | Planetary gear unit size 210 |
| AG2300-+SP240S | Planetary gear unit size 240 |
| AG2400-+TP050S | High-end planetary gear units for AM8000 and AM8500 servomotors |
| AG2400-+TP110S | High-end planetary gear units for AM8000 and AM8500 servomotors |
| AG2400-+TP300S | High-end planetary gear units for AM8000 and AM8500 servomotors |
| AG2400-+TP500S | High-end planetary gear units for AM8000 and AM8500 servomotors |
| AG3210-+NP045S | High-end planetary gear units for AM8000 and AM8500 servomotors |
| AG3300-+NPS045S | Economy planetary gear units for AM8000 and AM8500 servomotors |
| AG3400-+NPT045S | Economy planetary gear units for AM8000 and AM8500 servomotors |
| AX51xx | Digital Compact Servo Drives (1-channel) |
| AX52xx | Digital Compact Servo Drives (2-channel) |
| ZK450x-8027-xxxx | motor cable 10 mm² with M40 speedtec® plug, 40 A, highly flexible for drag-chain use |
| ZK453x-8010-xxxx | resolver cable 4 x 2 x 0.25 mm² with M23 speedtec® plug, flexible for drag-chain use |
| ZK4510-8020-xxxx | encoder cable (7 x 2 x 0.14 mm² + 2 x 0.5 mm²), with M23 speedtec® plug, flexible for drag-chain use |
![]() |
![]() |