The motor module, the power electronics and the displacement measurement are built into the profile. The power electronics are optimised for the requirement and reduce assembly expenditure. There is an upper mechanical interface to the guide rail and a lower one to the support structure. Straight segments and curves can be combined arbitrarily. The geometry of the motor module without edges and openings allows easy cleaning.
Double-air-gap motor
Output stages and coil package integrated
| Ordering information | XTS motor modules |
|---|---|
| AT2000-0250 | motor module, straight, 48 V DC/24 V DC, 250 mm x 39.1 mm x 96 mm (L x W x H), 2.0 kg, UL-certified |
| AT2000-0233 | motor module for L-, U-, O- and Z-shaped geometries, straight, 48 V DC/24 V DC, 233.1 mm x 39.1 mm x 96 mm (L x W x H), 1.9 kg, not UL-certified |
| AT2000-0233-0002 | motor module for L-, U-, O- and Z-shaped geometries, straight (top profile without drilling hole), 48 V DC/24 V DC, 233.1 mm x 39.1 mm x 96 mm (L x W x H), 1.9 kg, not UL-certified |
| AT2001-0250 | motor module with feed, straight, 48 V DC/24 V DC, cable length 5 m, 250 mm x 39.1 mm x 96 mm (L x W x H), 3.1 kg, not UL-certified |
| AT2001-0250-0003 | motor module with feed, straight, 48 V DC/24 V DC, cable length 5 m, 250 mm x 39.1 mm x 96 mm (L x W x H), 3.1 kg, UL-certified |
| AT2002-0249 | motor module for moving XTS track parts with rotable B23 ENP connector for infeed, straight, 48 V DC/24 V DC, 249 mm x 39.1 mm x 96 mm (L x W x H), 3.1 kg, not UL-certified |
| AT2002-0249-0002 | motor module for moving XTS track parts with rotable B23 ENP connector for infeed, straight (top profile without drilling hole), 48 V DC/24 V DC, 249 mm x 39.1 mm x 96 mm (L x W x H), 3.1 kg, not UL-certified |
| AT2020-0250 | motor module, 22.5° (positive curve, convex, radius constant), 48 V DC/24 V DC, 256.2 mm x 39.1 mm x 106.8 mm (L x W x H), 2.2 kg, UL-certified |
| AT2021-0250-0003 | motor module, 22.5° (positive curve, convex, radius constant), 48 V DC/24 V DC, cable length 5 m, 256.2 mm x 39.1 mm x 106.8 mm (L x W x H), 3.3 kg, UL-certified |
| AT2025-0250 | motor module, -22.5° (negative curve, concave, radius constant), 48 V DC/24 V DC, 278.1 mm x 39.1 mm x 107.8 mm (L x W x H), 2.2 kg, UL-certified |
| AT2026-0250-0003 | motor module with feed, -22.5° (negative curve, concave, radius constant), 48 V DC/24 V DC, cable length 5 m, 278.1 mm x 39.1 mm x 107.8 mm (L x W x H), 3.3 kg, UL-certified |
| AT2040-0250 | motor module, 45° (positive curve, convex, radius constant), 48 V DC/24 V DC, 258.9 mm x 39.1 mm x 114.4 mm (L x W x H), 1.9 kg, UL-certified |
| AT2041-0250 | motor module with feed, 45° (positive curve, convex, radius constant), 48 V DC/24 V DC, cable length 5 m, 258.9 mm x 39.1 mm x 114.4 mm (L x W x H), 3.0 kg, not UL-certified |
| AT2041-0250-0003 | motor module with feed, 45° (positive curve, convex, radius constant), 48 V DC/24 V DC, cable length 5 m, 258.9 mm x 39.1 mm x 114.4 mm (L x W x H), 3.0 kg, UL-certified |
| AT2050-0500 | motor module, 180° (clothoid, radius not constant), 48 V DC/24 V DC, 306.7 mm x 39.1 mm x 194.5 mm (L x W x H), 4.1 kg, UL-certified |
![]() |
![]() |
| Accessories | |
|---|---|
| ZX2000-0500 | device for alignment of straight XTS standard motor modules |
![]() |
![]() |
| Further XTS products | |
|---|---|
| AT901x-0050-0550 | XTS mover |
| AT2000-xx00 | starter kit |
| AT9xxx-xxxx | XTS guide rails |
| TF5850-00pp | TC3 XTS Extension |
![]() |
![]() |