Power supply units and UPS modules for CX20xx
 CX2100-0004
Status LCD display
Power LEDs
Power supply
E-bus/
K-bus interface
Power supply unit with E-bus/K-bus interface
Power supply units and UPS modules for CX20xx
 CX2100-0014
Passive cooling
Diagnostic and
power LEDs
Power supply
E-bus/
K-bus interface
Power supply unit with E-bus/K-bus interface
Power supply units and UPS modules for CX20xx
 CX2100-0904
Power supply unit with integrated capacitive UPS
and E-bus/K-bus interface
Power supply units and UPS modules for CX20xx
 CX2100-0914
Status LCD display
Power LEDs
Power supply
E-bus/
K-bus interface
Power supply unit with integrated Smart Battery charger
and E-bus/K-bus interface

CX2100-0xxx | Power supply units and UPS modules for CX20xx

The CX2100 power supply and UPS modules are used for supplying power to the components (CPU modules, system and extension modules) of a CX20xx system. The power supply modules are controlled via TwinCAT. An FSTN LC display with 2 x 16 characters and a selector switch as well as an enter key allow the querying of internal status values as well as self-created display parameters or menus with and without input options.

EtherCAT or Bus Terminals can be connected on the right-hand side – the respective bus system is detected automatically and operated by the CPU. Power is supplied to the E-bus or K-bus electronics in the I/O terminals by an integrated, but internally separate power supply unit with 2 A at 5 V DC.

The power supply units are in principle passively cooled and have no fans. A choice of four different power supply units is available:

Technical data CX2100-0004 CX2100-0014 CX2100-0904 CX2100-0914
Power supply 24 V DC (-15 %/+20 %)
Max. output 45 W 130 W 45 W 100 W
I/O connection E-bus or K-bus, automatic recognition
Current supply E-bus/K-bus 2 A
UPS capacitively integrated external
Charge 75 As dependent on battery
Type of connection spring-loaded technique (adapter terminal)
Display FSTN display 2 lines x 16 characters of text, illuminated
Diagnostics LED 1 x PWR, 1 x I/O Run, 1 x I/O Err
Max. power consumption 3.5 W
Dimensions (W x H x D) 40 mm x 100 mm x 91 mm 60 mm x 100 mm x 91 mm 118 mm x 100 mm x 91 mm 84 mm x 100 mm x 91 mm
Weight approx. 375 g approx. 550 g approx. 1025 g approx. 695 g
Operating/storage temperature -25…+60 °C/-40…+85 °C -25…+60 °C/-40…+85 °C -25…+50 °C/-25…+60 °C -25…+60 °C/-40…+85 °C
Relative humidity 95 %, no condensation
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protection class IP 20
Approvals/markings CE, UL
Options  
CX2900-0192 Battery pack for CX2100-0914