CX2500-00xx
 
Audio interface

Audio interface

RS232 interface

RS232 interface

RS422/RS485 interface

RS422/RS485 interface

Dual GBit Ethernet
interface

Dual GBit Ethernet interface

Power over Ethernet module

Power over Ethernet module

USB interface

USB interface

 

CX2500-00xx | System modules for CX20xx

The system modules for the CX20xx family are connected to the CPU on the left-hand side via a multi-pin connector. Internally they are connected via PCI Express. Up to four modules can be connected in any order.

The CX2500-0020 audio module (only for CX2020, CX2030 and CX2040) has a jack plug (5 x 3.5 mm) and a cinch plug for digital signals (SPDIF). Up to 7.1 multi-channel audio can be used. Serial interfaces can be added with the modules CX2500-0030 (RS232) and CX2500-0031 (RS422/RS485). The CX2500-0060 module provides two further independent Gbit Ethernet interfaces.

The CX2500-0061 Power over Ethernet module supports devices with PoE class 0, 1, 2, 3 and 4 in accordance with the PoE standard IEEE 802.3af-2003. The maximum PoE power output is 15.4 W. The PoE supply voltage is generated internally, no external power supply is necessary. In the case of an overload of the CX2500-0061, the PoE supply shuts down for two seconds, then restarts. The diagnostic LEDs PWR, PoE, PM1 and PM2 provide information about the type of PoE supply (mode A or B) as well as about the PoE class reported by the powered device.

The CX2500-0070 module can be used to add up to four further USB 3.0 interfaces.

Technical data CX2500-0020 CX2500-0030 CX2500-0031
Interfaces Line IN, Line OUT, Mic IN, 7.1, SPDIF RS232 RS422/RS485
Type of connection 3.5 mm socket for jack plug, RCA socket 2 x D-sub plug, 9-pin 2 x D-sub plug, 9-pin
Power supply via system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D) 24 mm x 99 mm x 54.5 mm
Weight approx. 180 g approx. 205 g approx. 203 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Relative humidity 95 %, no condensation
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protection class IP 20
Technical data CX2500-0060 CX2500-0061 CX2500-0070
Interfaces 2 x Ethernet, 10/100/1000 Mbit/s 1 x Ethernet, 10/100/1000 Mbit/s with Power over Ethernet (PoE) 4 x USB 3.0 (max. 2 A total current)
Type of connection 2 x RJ45 1 x RJ45 4 x USB 3.0, type A
Power supply via system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D) 24 mm x 99 mm x 54.5 mm
Weight approx. 195 g approx. 208 g approx. 195 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Relative humidity 95 %, no condensation
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protection class IP 20