System modules USB extension for CX20xx CX2550-0179
RJ 45 connection
Diagnostic and
power LEDs
 Power supply interface
USB Extended 1.1 interface
extended temperature range
System modules USB extension for CX20xx CX2550-0279
RJ 45 connection
Diagnostic and
power LEDs
 Power supply interface
USB Extended 2.0 interface
extended temperature range

CX2550-0x79 | System modules USB extension for CX20xx

The CX2550-0x79 system modules are attachments for the CX20xx Embedded PC series. They transmit USB signals via a Cat. 5E cable over distances of up to max. 50 m. The CX2550-0179 system module transmits USB signals according to the USB 1.1 standard (full speed, max. 12 Mbit/s) while the CX2550-0279 system module transmits USB signals according to the USB 2.0 standard (high speed, max. 480 Mbit/s). Both modules can be attached at the right-hand side of a CX20xx-CPU and are placed between the power supply unit and the CPU. The internal connection is made via a USB port of the CX20xx-CPU; this way, no PCI Express resources are required or used. No additional drivers are required for operation since signal transformation and forwarding of the USB signals take place at the electrical level and are completely transparent for the operating system. Each module has four diagnostic LEDs, which indicate the status of the transmission standard in addition to the power. For better visibility the LEDs of the RJ45 sockets are redundantly implemented on the lower diagnostic LEDs.

The CX2550-0179 and CX2550-0279 modules supplement the CX20xx series by the function of the CU8800 and CU8801 USB extension for Industrial PCs and enable the direct connection of Beckhoff Control Panels with USB Extended interface. The CX2550-0179 system module is suitable for the connection of the Beckhoff CP69xx and CP79xx Control Panel series with USB Extended 1.1 connection. The CX2550-0279 system module is suitable for the connection of the Beckhoff CP29xx and CP39xx Control Panel series with USB Extended 2.0 connection.

Technical data CX2550-0179 CX2550-0279
Interfaces 1 x USB Extended 1.1 1 x USB Extended 2.0
Type of connection RJ45 socket
Properties transmission of USB 1.1 up to max. 50 m via Cat. 5E cable transmission of USB 2.0 up to max. 50 m via Cat. 5E cable
Diagnostics LED 1 x power, 1 x speed, 1 x +15 V, 1 x suspend 1 x power, 1 x host, 1 x activity, 1 x link
Power supply via system bus (through CX2100-0xxx power supply modules)
Dimensions (W x H x D) 24 mm x 99 mm x 54.5 mm
Weight approx. 190 g
Operating/storage temperature -25…+60 °C/-40…+85 °C
Relative humidity 95 %, no condensation
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protection class IP 20
Related products  
CU8800-0010 USB Extender 1.1 Tx for CP69xx and CP79xx
CU8801-0000 USB Extender 2.0 Tx for CP29xx and CP39xx
C9900-E270 USB Extender 1.1 Tx modul
C9900-E271 USB Extender 2.0 Tx module