Overcurrent protection terminal, 24 V DC, 1-channel, max. 10 A, adjustable EL9221-xxxx
Button LED 1
Ready LED 
Run LED 
Protected
output 1
via power
contact
Power
contact 0 V
Digital input 1
Infeed 24 V
Infeed 0 V
Protected
output 1
Top view 
Contact assembly 

EL9221-xxxx | Overcurrent protection terminal, 24 V DC, 1-channel, max. 10 A, adjustable

The EL9221-xxxx electronic overcurrent protection terminal is a 24 V DC EtherCAT Terminal with an electronic protection function. The EL9221-xxxx is a single-channel device and switches 24 V DC overcurrents off reliably. The rated current can be adjusted in 1 A steps up to a maximum of 10 A both via TwinCAT and via a mechanical button on the overcurrent protection terminal. In addition, there are further versions of the terminal with adjustable current values (3 A, 4 A, 6 A, 8 A, 10 A) and/or a fixed rated current. The protected output can be fed out via a terminal contact or directly forwarded via the power contact of neighbouring terminals without wiring.

Technical data EL9221-5000
Technology overcurrent protection terminal 24 V DC, 1-channel
Nominal voltage 24 V DC
Number of outputs 1
Number of inputs 1
Input current max. 10 A
Rated current adjustable from 1…10 A in 1 A steps
Hold after output switch-off ≥10 s
Advance warning output load 90 %
Over voltage power-off ≥ 32 V DC
Advance warning low-voltage
Reverse polarity switch-off
Current consumption E-bus typ. 80 mA
Electrical isolation 500 V (E-bus/signal voltage)
Weight approx. 55 g
Operating/storage temperature 0…+55 °C/-25…+85 °C
Protect. class/installation pos. IP 20/see documentation
Approvals/markings CE, UL
Ordering information All variants | Standard functionalities
EL9221-4030 overcurrent protection terminal 24 V DC, 1-channel, 3 A
EL9221-5000 overcurrent protection terminal 24 V DC, 1-channel, max. 10 A, adjustable
EL9221-6000 overcurrent protection terminal 24 V DC, 1-channel, max. 4 A, adjustable
EL9221-5090 overcurrent protection terminal 24 V DC, 1-channel, 10 A
EL9221-6040 overcurrent protection terminal 24 V DC, 1-channel, 4 A
EL9221-9060 overcurrent protection terminal 24 V DC, 1-channel, 6 A
EL9221-9080 overcurrent protection terminal 24 V DC, 1-channel, 8 A