Small
The modules are extremely small and are thus suitable for use in applications where there is very little space available. The low weight of the Fieldbus Box modules makes them useful in applications where the I/O interface is in motion (e.g. on a robot arm).
Open
All the most important fieldbus systems are supported. This substantially frees electrical design from the particular bus system in use. Fast, flexible reactions to customers‘ requirements are possible. The Fieldbus Box modules are, of course, certified by the respective fieldbus user organisations, and can be combined with Beckhoff Bus Terminals and with devices from third-party manufacturers.
Modular
Conventional fieldbuses such as PROFIBUS or CANopen are connected via Coupler Box modules. These are modularly extendable through cost-effective extension modules. The EtherCAT Box modules communicate directly with EtherCAT and require no additional Coupler Box.
Quickly wired
The wiring of the fieldbus and of signals is significantly simplified through the use of pre-assembled cables. Wiring errors are minimised and the system setup is finished quickly.
Flexible
In addition to the pre-assembled cables, field wireable connectors and cables are also available for maximum flexibility.
Economical
Combined I/O modules and fine signal granularity lead to low system costs – you only have to buy what you really need.
Complete
The wide variety of signal types allows the connection of almost any kind of sensor. The communication modules enable decentralised connection of, e.g., label printers, identification systems or special equipment. The Fieldbus Box range also includes encoder interfaces for displacement and angle measurement. Stepper Motor Box modules are also available.
Fitting
Sensors and actuators are connected through 8 mm diameter snap type or through screw type connectors (M8 or M12). The snap type connectors lock in place positively, forming a vibration- proof connection, while the screw type connectors offer the advantage of high resistance to being pulled out.
Compatible
The Fieldbus Box devices behave very much like the Beckhoff Bus Terminals – this means that the ideal distributed peripheral device can be used, whatever the particular application.
Ultra high-speed
In the EtherCAT Box version the box modules have a direct EtherCAT port. Virtually all sensors and actuators can be connected to the control system directly via the 100BASE-TX. XFC boxes are available for additional requirements, e.g. time stamp inputs.