Digital output
IP204x-Bxxx
 
IP204x-Bxxx | 8-channel digital output 24 V DC, I<sub>max</sub> = 2 A (∑ 12 A)
IP2040-Bxxx
IP2041-Bxxx
IP2042-Bxxx
Connector
assignment
I/O
connection
8 mm I/O
connection sockets
Signal status display
Labelling areas
Power supply
status display:
Box supply (US)
Auxiliary voltage (UP)
M8
M12
1 | + 24 V DC Us
3 | GND
4 | Output
1 | + 24 V DC Us
2 | Output B
3 | GND
4 | Output A
5 | n.c.
1 | + 24 V UP IN 4-5
2 | + 24 V UP IN 6-7
3 | GND
4 | GND
3-wire  2-wire
1 | + 24 V DC Us
2 | + 24 V UP
     IN 0-3
3 | GND
4 | GND

IP204x-Bxxx | 8-channel digital output 24 V DC, Imax = 2 A (∑ 12 A)

The IP204x digital output modules connect the binary control signals from the automation unit on to the actuators at the process level. The eight outputs handle load currents of up to 2 A each, although the total current is limited to 12 A. The outputs are supplied by three load circuits; for this reason these modules do not relay the supply voltage. The signal state is indicated by means of light emitting diodes. The signals are optionally connected via 8 mm snap type (IP2040), M8 (IP2041) or M12 (IP2042) screw type connectors. The outputs are short-circuit proof and protected against inverse connection.

Technical data IP2040-Bxxx IP2041-Bxxx IP2042-Bxxx
Number of outputs 8
Output connections 8 mm, snap type M8, screw type M12, screw type
Load type ohmic, inductive, lamp load
Nominal output voltage 24 V DC (-15 %/+20 %)
Max. output current 2 A per channel, individ. short-circuit proof, total current max. 12 A (channel 0…3: ∑ 4 A, 4+5: ∑ 4 A, 6+7: ∑ 4 A)
Short circuit current typ. 4 A
Auxiliary power current typ. 50 mA per channel
Current consumption from US (without sensor current) see documentation
Power supply connection feed: 2 x M8 male socket, 4-pin; no downstream connection
Bit width in the process image 8 outputs
Electrical isolation channels/control voltage: no, between the channels: no, control voltage/fieldbus: depends on the bus system
Operating/storage temperature 0…+55 °C/-25…+85 °C
Vibration/shock resistance conforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emission conforms to EN 61000-6-2/EN 61000-6-4
Protect. class/installation pos. IP 65/66/67 (conforms to EN 60529)/variable
Approvals CE, UL