Accessories
 

M8 | Field assembly connectors

Plugs

Ordering information Plugs, 4-pin, field assembly, shielded
ZS1090-1006 plug, field assembly, Ethernet/EtherCAT, M8, IP 67, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4.9…6.5 mm, shielded
Ordering information Plugs, 3-pin, field assembly
ZS2000-1213 Plug field assembly, Sensor, IP 67, M8, straight, male, 3-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm
ZS2000-2210 Plug field assembly, Sensor, IP 65/67, M8, straight, male, 3-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
Ordering information Plugs, 4-pin, field assembly
ZS2000-1313 Plug field assembly, Sensor and Power, IP 65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm
ZS2000-2310 Plug field assembly, Sensor and Power, IP 65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2311 Plug field assembly, Sensor and Power, IP 65/67, M8, straight, male, 4-pin, A-coded, 0.14…0.34 mm², Ø 4…5.5 mm
ZS2000-2331 Plug field assembly, Sensor and Power, IP 65/67, M8, angled, male, 4-pin, A-coded, 0.14…0.25 mm², Ø 3.5…5 mm

Sockets

Ordering information Sockets, 4-pin, field assembly, shielded
ZS1090-1007 socket, field assembly, Ethernet/EtherCAT, M8, IP 67, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4.9…6.5 mm, shielded
Ordering information Sockets, 3-pin, field assembly
ZS2000-1223 Socket field assembly, Sensor, IP 65/67, M8, straight, female, 3-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm
ZS2000-2220 Socket field assembly, Sensor, IP 65/67, M8, straight, female, 3-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2221 Socket field assembly, Sensor, IP 65/67, M8, straight, female, 3-pin, A-coded, 0.14…0.25 mm², Ø 3.5…5 mm
ZS2000-2241 Socket field assembly, Sensor, IP 65/67, M8, angled, female, 3-pin, A-coded, 0.14…0.25 mm², Ø 3.5…5 mm
Ordering information Sockets, 4-pin, field assembly
ZS2000-1323 Socket field assembly, Sensor and Power, IP 65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.34 mm², Ø 3.5…5 mm
ZS2000-2320 Socket field assembly, Sensor and Power, IP 65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.5 mm², Ø 4…5.5 mm
ZS2000-2321 Socket field assembly, Sensor and Power, IP 65/67, M8, straight, female, 4-pin, A-coded, 0.14…0.34 mm², Ø 4…5.5 mm
ZS2000-2341 Socket field assembly, Sensor and Power, IP 65/67, M8, angled, female, 4-pin, A-coded, 0.14…0.25 mm², Ø 3.5…5 mm

Female header

Ordering information Female header, 1 x 10-pin
ZS2001-0001 female header with spring connection as IP 20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 1 x 10-pin, without LED
ZS2001-0002 female header with spring connection as IP 20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 1 x 10-pin, with LED
Ordering information Female header, 3 x 10-pin
ZS2001-0004 female header with spring connection as IP 20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 3 x 10-pin, with LED
ZS2001-0005 female header with spring connection as IP 20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 3 x 10-pin, without LED, labelling 1…10