Easy to configure: the XLS lighting solution for DALI 2
With the Lighting Solution, Beckhoff presents a lighting control solution that is easy to configure via Excel and simplifies all work steps from engineering to maintenance. All typical lighting controls are integrated, and the number of DALI lines is unlimited. LS is fully web- and HTML-capable, decentrally scalable and can be operated directly via panels. Fast functional changes, address changes, systems expansions or cross-DALI line groupings can be carried out without operating interruptions. Daylight-dependent human centric lighting concepts can also be implemented.

Products

TF8050

TF8050: The TC3 Lighting Solution offers simple commissioning of DALI lighting controllers.

KL6821

KL6821: The DALI/DALI 2 multi-master and power supply terminal enables the connection of up to 64 DALI/DALI 2 slaves and 64 DALI input devices.

CP6606

CP6606: Panel PC with ARM Cortex™-A8 |
7-inch “Economy” built-in Panel PC

CP6706

CP6706: 7-inch “Economy” Panel PC |
Intel® Atom™ with up to four cores

CX9020

CX9020: Compact high-performance controller with a 1 GHz ARM Cortex™-A8 CPU

CX5120

CX5120: Fanless compact controller with single-core Atom™ CPU

CX5140

CX5140: Fanless compact controller with quad-core Atom™ CPU