C3320-0050
 

C3320-0050 | 19-inch Panel PC

Variants Processor available
C3320-0070 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes, but not recommended for new projects (use instead CP22xx)
C3320-0060 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes, but not recommended for new projects (use instead CP22xx)
C3320-0050 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
No longer available

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C3320-0050
19-inch Panel PC 
Housing 19-inch built-in housing, 8 rack units
7-slot processor core for ATX motherboard
PC to be opened from the front
all components easily accessible from the front
3 PCI slots for full-length plug-in cards and 4 PCI Express slots for up to 240 mm long plug-in cards
card holders, actuated without tools
protection class front side IP 65, rear side IP 20
operating temperature 0…55 °C
weight of the basic configuration 18 kg (39.8 lbs)
dimensions (W x H x D) 482.7 x 355 x 282 mm (19" x 14" x 11.1"), depth behind front 261 mm (10.4")
Front panel 12 function keys, Escape, Enter, numeric keys, cursor keys
10 PLC special keys with LED, special keys identified by slide-in labels
12-inch TFT display, resolution 800 x 600
lockable front flap with bays for one 3½-inch and one 5¼-inch drive
status LEDs on the front panel
reset key behind the front flap
Features processor Intel® Celeron® B810 1.6 GHz, 2 cores (TC3: 50)
ATX motherboard for 2nd and 3rd Generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
2 PCIe x1 slots, 1 PCIe x4 slot, 1 PCIe x16 slot and 3 PCI slots free
2 GB DDR3 RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-I, 1 DVI-D and 1 DisplayPort connector. 2 of the 3 conectors are usable at the same time. The DVI-D connector is occupied by the display in the front.
on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 3½-inch, 1 TB
4 serial ports RS232 on-board, 1 of these RS232 ports is led out with D-sub 9 connector; 14 USB 2.0, 4 of these USB ports are led out; COM4 is used for controlling the PLC special keys and the LEDs on the front
100…240 V AC full range power supply
Options C3320-0050
C9900-C541 processor 2nd Generation Intel® Core™ i3 2330E, 2.2 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C542 processor 2nd Generation Intel® Core™ i5 2510E, 2.5 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C543 processor 2nd Generation Intel® Core™ i7 2710QE, 2.1 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C565 processor 3rd Generation Intel® Celeron® 1020E, 2.2 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C544 processor 3rd Generation Intel® Core™ i5 3610ME 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C545 processor 3rd Generation Intel® Core™ i7 3610QE 2.3 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-R249 memory extension to 4 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R250 memory extension to 8 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R251 memory extension to 16 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-M710 installation frame with telescope rails for C33xx to mount the PC from the front side
C9900-T304 touch screen, 12-inch, with controller on the keyboard controller circuit board, not available with touch pad
C9900-T400 touch pad, occupies one USB port, not available with touch screen
C9900-T902 touch screen pen with wall holder for CP6xxx, C33xx and C36xx
C9900-E123 USB socket with 2 ports under the front flap
C9900-E195 2 USB ports of the motherboard led out in one slot bracket
C9900-E166 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket
C9900-E203 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket
C9900-E209 Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-E210 Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A slot bracket is required.
C9900-E211 Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C66xx at the connector bracket C9900-M571. A bracket is required.
C9900-M568 Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module.
C9900-M569 Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules.
C9900-Z411 adapter plug DVI-I to VGA
C9900-Z413 adapter cable DVI-I to DVI and VGA, 15 cm
C9900-H704 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H709 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-H740 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, with mounting adapter, instead of 3½-inch hard disk
C9900-D192 slot for 1 CFast card, SATA connector, for installation into a plug-in card slot
C9900-H556 4 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H557 8 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk, less price
C9900-H558 16 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H566 32 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H570 64 GB CFast card, SLC flash, extended temperature range, instead of 3½-inch hard disk
C9900-H201 hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB
C9900-H202 hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB, requires a 64 bit operating system and UEFI instead of BIOS
C9900-B528 BIOS for booting from storage media bigger than 2 TB, UEFI activated
C9900-H152 additional hard disk drive, 3½-inch, 1 TB
C9900-H203 additional hard disk drive, 3½-inch, 2 TB
C9900-H204 additional hard disk drive, 3½-inch, 4 TB
C9900-D120 CD/DVD-ROM drive
C9900-D245 multi DVD drive, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB
C9900-P208 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-P209 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-U120 uninterruptible power supply UPS, external, 230 V
C9900-U122 uninterruptible power supply UPS, external, 115 V
C9900-M623 wall mounting frame for uninterruptible power supply C9900-U120, C9900-U122 and C9900-U124