C6525-0040
 

C6525-0040 | Fanless built-in Industrial PC

Variants Processor available
C6525-0060 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
C6525-0050 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes
C6525-0040 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
No longer available

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

C6525-0040
Built-in Industrial PC 
Housing built-in Industrial PC with external cooling to be mounted in the back panel of a control housing or in the wall of a control cabinet
1 slot for 2½-inch hard disk or SSD and 1 slot for CFast
hard disk, SSD, CFast and lithium battery of the system clock easily exchangeable
passive cooling through heat sink structure outside
20 cm free space required around the heat sink of the PC for air circulation
protection class outside IP 65, inside IP 20
operating temperature outside 0…45 °C, inside 0…55 °C
weight of the basic configuration 5.9 kg (13.0 lbs)
dimensions (W x H x D) 330 x 275 x 82 mm (13" x 10.8" x 3.2")
Features processor Intel® Celeron® B810 1.6 GHz, 2 cores (TC3: 50)
3½-inch motherboard for 2nd and 3rd Generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
1 Mini PCI slot free for cards installed ex factory
2 GB DDR3 RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-I connector
on-board dual Ethernet adapter with 2 x 10/100/1000BASE-T connector
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 2½-inch, 320 GB
1 serial port RS232 and 4 USB 2.0 ports
24 V DC power supply
Options C6525-0040
C9900-C541 processor 2nd Generation Intel® Core™ i3 2330E, 2.2 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C542 processor 2nd Generation Intel® Core™ i5 2510E, 2.5 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C543 processor 2nd Generation Intel® Core™ i7 2710QE, 2.1 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C565 processor 3rd Generation Intel® Celeron® 1020E, 2.2 GHz, 2 cores (TC3: 50), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C544 processor 3rd Generation Intel® Core™ i5 3610ME 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-C545 processor 3rd Generation Intel® Core™ i7 3610QE 2.3 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® B810 1.6 GHz (TC3: 50)
C9900-R249 memory extension to 4 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R250 memory extension to 8 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R251 memory extension to 16 GB DDR3 RAM, instead of 2 GB, requires a 64 bit operating system
C9900-B503 2 PCIe module slots integrated inside C6525, to plug-in Beckhoff PCIe modules or to lead out interfaces of the motherboard ex factory. The depth of the inner enclosure cover is increased by 27 mm (1.1“).
C9900-B505 2 PCIe plug-in card slots on the passive backplane integrated inside C6525, to plug-in PCIe x1 cards up to 190 mm (7.5“) length. The depth of the inner enclosure cover is increased by 58 mm (2.3“).
C9900-B509 2 PCI plug-in card slots on the passive backplane integrated inside C6525, to plug-in PCI cards
up to 190 mm (7.5“) length, the depth of the inner enclosure cover is increased by 58 mm (2.3“).
C9900-B513 1 PCI and 1 PCIe plug-in card slot on a passive backplane integrated inside C6525, to plug-in one PCI and one PCIe x1 card up to 190 mm (6.3“) length. The depth of the back cover is increased by 58 mm (2.3“).
C9900-E238 additional DVI-D plug led out on a slot bracket, only for PCs with plug-in card slots
C9900-E159 Serial port RS232, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
C9900-E188 Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E189 Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-Z411 adapter plug DVI-I to VGA
C9900-Z413 adapter cable DVI-I to DVI and VGA, 15 cm
FC9071 Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area.
C9900-R230 memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card
C9900-R231 memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card
C9900-R232 memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card
C9900-H750 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, instead of 2½-inch hard disk
C9900-H760 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, instead of 2½-inch hard disk
C9900-H701 solid-state disk SSD, SLC flash, 2½-inch, 32 GB, instead of 2½-inch hard disk
C9900-H706 solid-state disk SSD, SLC flash, 2½-inch, 64 GB, instead of 2½-inch hard disk
C9900-H736 solid-state disk SSD, SLC flash, 2½-inch, 128 GB, instead of 2½-inch hard disk
C9900-D191 PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145 additional hard disk, 2½-inch, 320 GB
C9900-H749 solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745 solid-state disk SSD, 3D flash, 2½-inch, 480 GB
C9900-H759 solid-state disk SSD, 3D flash, 2½-inch, 960 GB
C9900-H700 solid-state disk SSD, SLC flash, 2½-inch, 32 GB
C9900-H705 solid-state disk SSD, SLC flash, 2½-inch, 64 GB
C9900-H735 solid-state disk SSD, SLC flash, 2½-inch, 128 GB
C9900-D190 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H583 40 GB CFast card, 3D flash, extended temperature range
C9900-H587 80 GB CFast card, 3D flash, extended temperature range
C9900-H624 160 GB CFast card, 3D flash, extended temperature range
C9900-H550 4 GB CFast card, SLC flash, extended temperature range
C9900-H551 8 GB CFast card, SLC flash, extended temperature range
C9900-H552 16 GB CFast card, SLC flash, extended temperature range
C9900-H563 32 GB CFast card, SLC flash, extended temperature range
C9900-H568 64 GB CFast card, SLC flash, extended temperature range
C9900-H584 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H588 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H553 4 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H554 8 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H555 16 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk
C9900-H565 32 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk
C9900-H569 64 GB CFast card, SLC flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209 uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C6525-0040 Options for C6525 with 2 module slots C9900-B503
FC9062 Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
C9900-E277 USB 3.0 PCIe module
- 2-port USB 3.0 interfaces
- USB transfer rate up to 5 Gbit/s for USB 3.0
- compatible to all USB standards
- delivers up to 1 A supply current at each USB port
C9900-E233 1 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx, CP62xx or CP67xx-xxxx-0040/-0050
C9900-E234 2 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx, CP62xx or CP67xx-xxxx-0040/-0050
C9900-E237 additional DVI-D plug led out on a module bracket, cannot be ordered in combination with an additional display port interface