C9900-S4xx
 
C9900-S4xx Microsoft Windows 10 IoT Enterprise 2019 LTSC for Beckhoff Industrial PCs

C9900-S4xx | Microsoft Windows 10 IoT Enterprise 2019 LTSC for Beckhoff Industrial PCs

With Microsoft Windows 10 Enterprise 2016 LTSB (version 1607) Beckhoff introduces the successor to Microsoft Windows 10 IoT Enterprise 2016 LTSB (version 1607). Windows 10 – just like Windows 7 – supports multi-touch operating concepts and makes the tile design come to life. Pricing is based on CPU classes, allowing Intel Atom® processors and processors in the mid-performance range to be offered at considerably lower prices.

Ordering information, 32/64 bit Microsoft Windows 10 IoT Enterprise 2019 LTSC
C9900-S484 German, 32 bit, for Industrial PCs with Intel® Atom™ E38xx
C9900-S485 English, 32 bit, for Industrial PCs with Intel® Atom™ E38xx
C9900-S486 German, 32 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 6th generation
C9900-S487 English, 32 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 of the 6th generation
C9900-S488 German, 32 bit, for Industrial PCs with Intel® Core™ i7 of the 6th generation
C9900-S489 English, 32 bit, for Industrial PCs with Intel® Core™ i7 of the 6th generation
C9900-S490 German, 64 bit, for Industrial PCs with Intel Atom® E38xx
C9900-S491 English, 64 bit, for Industrial PCs with Intel Atom® E38xx
C9900-S492 German, 64 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 from the 6th generation on
C9900-S493 English, 64 bit, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5 from the 6th generation on
C9900-S494 German, 64 bit, for Industrial PCs with Intel® Core™ i7 from the 6th generation on or Xeon®
C9900-S495 English, 64 bit, for Industrial PCs with Intel® Core™ i7 from the 6th generation on or Xeon®

Microsoft Windows 10 IoT Enterprise requires a data storage device with at least 40 GB for operating system and TwinCAT.

Microsoft Windows 10 IoT Enterprise 32 bit is only available for PCs with 6th Generation Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7 and for PCs with Intel Atom® E38xx.

Microsoft Windows 10 IoT Enterprise 64 bit is only available for PCs with 6th Generation or higher Intel® Celeron®, Pentium®, Core™ i3, Core™ i5 or Core™ i7 and for PCs with Intel Atom® E38xx or Intel Atom® x5-E39xx and for Server C6670.

Update or downgrade of the Microsoft Windows 10 version requires the purchase of a new license.