CP6706
 
CP6706 7-inch “Economy” Panel PC

CP6706 | 7-inch “Economy” Panel PC

Intel Atom® with up to four cores

With its highly integrated 3½-inch motherboard, the CP6706 built-in Panel PC is ideally suited for use in machine construction and plant engineering, for example with the TwinCAT automation software under Windows Embedded Compact 7, Windows Embedded Standard 7, Windows 7 Professional, Windows 7 Ultimate or Windows 10 IoT Enterprise.

The CP6706 is conceived for installation in the front of a control cabinet and has a 7-inch touch screen display. Equipped with an Intel Atom® with up to four cores and a CFast card the CP6706 contains no rotary components. The CP6706 is supplied with a 24 V power supply unit. The CFast card and the lithium battery of the system clock are accessible from the rear in the connector bracket. The optional C9900-G07x push-button extensions supplement the built-in Panel PCs with an emergency stop key and three push-button keys with signal lamp.

CP6706 7-inch “Economy” Panel PC | optional C9900-G07x push-button extension

optional C9900-G07x push-button extension

 
Variants Processor available
CP6706-0001-0060 Intel Atom®, 2 Cores (TC3: 40*) or
Intel Atom®, 4 Cores (TC3: 50*)
February 2020
CP6706-0001-0050 Intel Atom®, 1 Core (TC3: 40*),
Intel Atom®, 2 Cores (TC3: 40*) or
Intel Atom®, 4 Cores (TC3: 50*)
yes

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

Ordering information with single-touch screen
Display only
7-inch display 800 x 480 CP6706-0001-00xx