CP72xx-xxxx-0050
 

CP72xx-xxxx-0050 | “Economy” Panel PC

The Industrial PC with mounting arm and 3½-inch motherboard

Variants Processor available
CP72xx-xxxx-0070 Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
3rd quarter 2020
CP72xx-xxxx-0060 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Pentium®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 4 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(6th/7th generation)
yes
CP72xx-xxxx-0050 Intel® Celeron®, 2 Cores (TC3: 50*) or
Intel® Core™ i3, 2 Cores (TC3: 60*) or
Intel® Core™ i5, 2 Cores (TC3: 70*) or
Intel® Core™ i7, 4 Cores (TC3: 80*)
(4th generation)
yes, but not recommended for new projects

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

CP72xx-xxxx-0050
“Economy” Panel PC 
Housing Industrial PC with Control Panel for mounting arm installation
rotatable mounting arm adapter for Rittal and Rolec mounting arm systems with 48 mm tube from top
wiring area for up to 6 IP 65 connectors
1 slot for one 2½-inch hard disk or SSD and 1 slot for one CFast card
lithium battery of the system clock, changeable from outside
passive cooling through heat sink structure between Control Panel and add-on PC, internal fan for equal heat distribution to all the walls of the housing
20 cm free space required around the PC for air circulation
protection class IP 65
operating temperature 0…45 °C
Front panel TFT display in three sizes

– 12-inch display 800 x 600

– 15-inch display 1024 x 768

– 19-inch display 1280 x 1024

front laminate in five variants

– only display

– function keys and 10 PLC special keys with LED

– numeric keyboard and 10 PLC special keys with LED

– alphanumeric PC keyboard in US layout and 10 PLC special keys with LED

– alphanumeric PC keyboard in US layout and 16 PLC special keys with LED on the sides

special keys identified by slide-in labels
Features processor Intel® Celeron® 2000E 2.2 GHz, 2 cores (TC3: 50)
3½-inch motherboard for 4th generation Intel® Core™ i3, Core™ i5, Core™ i7 or Celeron®
1 Mini PCI slot free for cards installed ex factory
2 GB DDR3L RAM, expandable to 16 GB
graphic adapter integrated inside the Intel® processor, 1 DVI-D port occupied by the display in the front
on-board dual Ethernet adapter with 2 x 100/1000BASE-T connector, one Ethernet port led out ex factory
on-board SATA RAID 1 controller, Intel® Rapid Storage Technology
hard disk, 2½-inch, 320 GB
M23 built-in socket for power supply and 1 Harting push-pull Ethernet built-in socket 100/1000BASE-T in the wiring area
24 V DC power supply
Options CP72xx-xxxx-0050
C9900-C562 processor 4th generation Intel® Core™ i3 4100E, 2.4 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C570 processor 4th generation Intel® Core™ i3 4110E, 2.6 GHz, 2 cores (TC3: 60), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C563 processor 4th generation Intel® Core™ i5 4400E, 2.7 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C571 processor 4th generation Intel® Core™ i5 4410E, 2.9 GHz, 2 cores (TC3: 70), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-C564 processor 4th generation Intel® Core™ i7 4700EQ, 2.4 GHz, 4 cores (TC3: 80), instead of Intel® Celeron® 2000E 2.2 GHz (TC3: 50)
C9900-R257 memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R258 memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-R259 memory extension to 16 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-T900 touch screen pen with holder for CP7xxx
C9900-M161 rotatable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems, with 48 mm tube, from bottom instead of from top
C9900-M162 rotatable and tiltable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems ,with 48 mm tube, from top instead of rotatable mounting arm adapter
C9900-M163 rotatable and tiltable mounting arm adapter for Panel PC CP72xx, for Rittal and Rolec mounting arm systems, with 48 mm tube, from bottom instead of rotatable mounting arm adapter
C9900-M164 Panel PC CP72xx without mounting arm adapter with open connecting area, connectors at the bottom,
for mounting, 4 threaded holes M6 x 18 in the back of the Control Panel, instead of Panel PC with mounting arm adapter, lower price
C9900-M169 Panel PC CP72xx without mounting arm adapter with open connecting area, connectors on top, for mounting 4 threaded holes M6 x 18 in the back of the Control Panel, instead of Panel PC with mounting arm adapter, lower price
C9900-R230 memory module NOVRAM for fail-safe storage of process data, 128 kB, Mini PCI plug-in card
C9900-R231 memory module NOVRAM for fail-safe storage of process data, 256 kB, Mini PCI plug-in card
C9900-R232 memory module NOVRAM for fail-safe storage of process data, 512 kB, Mini PCI plug-in card
C9900-E185 IP 65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, Harting push-pull Ethernet socket
C9900-E186 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS232
C9900-E248 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS422, optically linked, overload protection. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-E261 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS485, optically linked, overload protection. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E213 RFID reader for Legic transponder inside the front of a Panel PC CP7102, CP7202 or CP7702 or of a Control Panel CP7802 or CP7902, integrated behind the front laminate, protection class IP 65, connected internally via USB.
C9900-E214 RFID reader for Legic transponder inside the front of a Panel PC CP7103, CP7203 or CP7703 or of a Control Panel CP7803 or CP7903, integrated behind the front laminate, protection class IP 65, connected internally via USB.
C9900-D191 PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145 additional hard disk, 2½-inch, 320 GB
C9900-H749 solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745 solid-state disk SSD, 3D flash, 2½-inch, 480 GB
C9900-H759 solid-state disk SSD, 3D flash, 2½-inch, 960 GB
C9900-H750 solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746 solid-state disk SSD, 3D flash, 2½-inch, 480 GB, instead of 2½-inch hard disk
C9900-H760 solid-state disk SSD, 3D flash, 2½-inch, 960 GB, instead of 2½-inch hard disk
C9900-D190 2 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H583 40 GB CFast card, 3D flash, extended temperature range
C9900-H587 80 GB CFast card, 3D flash, extended temperature range
C9900-H624 160 GB CFast card, 3D flash, extended temperature range
C9900-H584 40 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H588 80 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625 160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209 uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330 battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50 °C
C9900-M400 Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC.
Options To connect a keyboard to the PC, e.g. at commissioning, one of the following USB sockets is required:
C9900-E187 IP 65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port
C9900-E190 USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP 65
C9900-E169 2-port USB socket inside the Control Panel or Panel PC backplane, DIN 8-pin with screw-on cap IP 65 with adapter cable from DIN 8-pin to 2 x USB, inside a Panel PC backplane only 2 USB ports are possible.
C9900-E215 1-port USB socket inside the Control Panel or Panel PC backplane, USB-A socket with screw-on cap IP 65, inside a Panel PC backplane only one USB socket is possible.
C9900-E283 IP 65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, Harting push-pull USB 3.0 socket
Accessories Power supply cable with IP 65 connector
C9900-K271 power supply cable IP 65 for CP32xx, CP37xx or CP72xx up to 19-inch display, length 5 m, assembled, M23 connector, screw type, 8 wires, second end open
C9900-K272 power supply cable IP 65 for CP32xx, CP37xx or CP72xx up to 19-inch display, length 10 m, assembled, M23 connector, screw type, 8 wires, second end open
C9900-K277 power supply cable IP 65 for CP32xx, CP37xx or CP72xx up to 19-inch display, length 20 m, assembled, M23 connector, screw type, 12 wires, second end open
Accessories Network cable with IP 65 connector
C9900-K281 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 3 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K282 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 5 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K283 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 10 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K284 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 15 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K285 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 20 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K286 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 30 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K287 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 40 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
C9900-K288 network cable for CP32xx, CP37xx, CPX37xx and CP72xx, length 50 m, assembled, Harting push-pull Ethernet connector IP 65, second end RJ45, IP 20
Accessories USB cable with IP 65 connector
C9900-K291 USB 2.0 cable for CP32xx, CP37xx or CP72xx, length 3 m, assembled, M12 connector IP 65, screw type, 4-pin, second end USB B connector
C9900-K292 USB 2.0 cable for CP32xx, CP37xx or CP72xx, length 5 m, assembled, M12 connector IP 65, screw type, 4-pin, second end USB B connector
C9900-K306 USB 3.0 cable for CP32xx, CP37xx or CP72xx, length 3 m, assembled, Harting push-pull USB 3.0 connector IP 65, second end USB-B connector IP 20
Accessories Serial interface cable RS232 with IP 65 connector
C9900-K295 serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 3 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug
C9900-K296 serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 5 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug
C9900-K297 serial interface cable RS232 for CP32xx, CP37xx or CP72xx, length 10 m, assembled, M12 connector IP 65, screw type, 12-pin, second end D-sub, 9-pin plug
CP72xx-xxxx-0050 “Economy” Panel PCs
CP7201-0000-0050 12-inch display 800 x 600
without keys
CP7201-0001-0050 12-inch display 800 x 600
without keys, touch screen
CP7201-0020-0050 12-inch display 800 x 600
without keys, USB A socket in the front
CP7201-0021-0050 12-inch display 800 x 600
without keys, USB A socket in the front, touch screen
CP7211-0000-0050 12-inch display 800 x 600
function keys
CP7211-0001-0050 12-inch display 800 x 600
function keys, touch screen
CP7221-0000-0050 12-inch display 800 x 600
numeric keyboard
CP7221-0001-0050 12-inch display 800 x 600
numeric keyboard, touch screen
CP7221-0002-0050 12-inch display 800 x 600
numeric keyboard, touch pad
CP7231-0000-0050 12-inch display 800 x 600
alphanumeric keyboard
CP7231-0001-0050 12-inch display 800 x 600
alphanumeric keyboard, touch screen
CP7231-0002-0050 12-inch display 800 x 600
alphanumeric keyboard, touch pad
CP7202-0000-0050 15-inch display 1024 x 768
without keys
CP7202-0001-0050 15-inch display 1024 x 768
without keys, touch screen
CP7202-0020-0050 15-inch display 1024 x 768
without keys, USB A socket in the front
CP7202-0021-0050 15-inch display 1024 x 768
without keys, USB A socket in the front, touch screen
CP7212-0000-0050 15-inch display 1024 x 768
function keys
CP7212-0001-0050 15-inch display 1024 x 768
function keys, touch screen
CP7222-0000-0050 15-inch display 1024 x 768
numeric keyboard
CP7222-0001-0050 15-inch display 1024 x 768
numeric keyboard, touch screen
CP7222-0002-0050 15-inch display 1024 x 768
numeric keyboard, touch pad
CP7232-0000-0050 15-inch display 1024 x 768
alphanumeric keyboard
CP7232-0001-0050 15-inch display 1024 x 768
alphanumeric keyboard, touch screen
CP7232-0002-0050 15-inch display 1024 x 768
alphanumeric keyboard, touch pad
CP7242-0000-0050 15-inch display 1024 x 768
alphanumeric keyboard, PLC keys on the sides
CP7242-0001-0050 15-inch display 1024 x 768
alphanumeric keyboard, PLC keys on the sides, touch screen
CP7203-0000-0050 19-inch display 1280 x 1024
without keys
CP7203-0001-0050 19-inch display 1280 x 1024
without keys, touch screen
CP7203-0020-0050 19-inch display 1280 x 1024
without keys, USB A socket in the front
CP7203-0021-0050 19-inch display 1280 x 1024
without keys, USB A socket in the front, touch screen
CP7213-0000-0050 19-inch display 1280 x 1024
function keys
CP7213-0001-0050 19-inch display 1280 x 1024
function keys, touch screen
CP7223-0000-0050 19-inch display 1280 x 1024
numeric keyboard
CP7223-0001-0050 19-inch display 1280 x 1024
numeric keyboard, touch screen
CP7223-0002-0050 19-inch display 1280 x 1024
numeric keyboard, touch pad
CP7233-0000-0050 19-inch display 1280 x 1024
alphanumeric keyboard
CP7233-0001-0050 19-inch display 1280 x 1024
alphanumeric keyboard, touch screen
CP7233-0002-0050 19-inch display 1280 x 1024
alphanumeric keyboard, touch pad