CP7702-1400-0030
 
CP7702 Stainless steel Panel PC in IP 65 with 15-inch display

CP7702 | Stainless steel Panel PC in IP 65 with 15-inch display

Thanks to the integrated Intel® Atom™ technology, the CP77xx device series represents a powerful Panel PC that combines operating and control functions in a compact design. On account of its low heat dissipation, the Intel® Atom™ processor is ideally suited for use in stainless steel housings. Two on-board Ethernet ports facilitate the implementation of EtherCAT in applications.

Variants Processor available
CP7702-1400-0030 Intel Atom® (TC3: 40*) yes, but not recommended for new projects
CP7702-1401-0030 Intel Atom® (TC3: 40*) yes, but not recommended for new projects

*The TwinCAT 3 performance class defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TC3 performance classes.

Stainless steel products  
For further information on the stainless steel control solution please see here.