CU8802
 
CU8802-0000 Transmitter box for CP-Link-4 – The Two Cable Display Link

CU8802-0000 | Transmitter box for CP-Link-4 – The Two Cable Display Link

The CP29xx-0010 multi-touch built-in panels and the CP39xx-0010 multi-touch panels for mounting arm installation can be operated up to 100 m away from the PC. CP-Link 4 – The Two Cable Display Link – transfers DVI and USB together via a Cat.6A cable. The CU8802 CP-Link 4 transmitter box is connected to the PC via DVI and USB, or else the C9900-E276 PCIe module for CP-Link 4 is installed in the PC.

Technical data CU8802 | Transmitter box for CP-Link 4 – The Two Cable Display Link
Type CP-Link 4 Extender Tx for connecting a Control Panel with CP-Link 4 interface
Housing metal housing for DIN rail installation
Interfaces 1 USB input with USB B socket to be connected to the PC in maximum 1 m distance;
1 DVI input with DVI-D socket to be connected to the PC in maximum 1 m distance;
1 CP-Link 4 output with RJ45 socket for up to 100 m Cat.6A cable
USB connecting cable 1 m
DVI connecting cable 1 m
Protection class IP 20
Operating temperature 0…+55 °C
Dimensions (W x H x D) 45 mm x 100 mm x 80 mm
Power supply for the Control Panel with connection of 24 V at the Control Panel
Power supply 24 V input
Approvals/markings CE, ATEX, IECEx
Ex-Marking II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc
Additional Information CP-Link 4 transfers USB 2.0 with 100 Mbit/s and DVI.
Accessories  
CU8803-0000 Transmitter box for CP-Link-4 – The One Cable Display Link
C9900-E276 PCIe module for CP-Link 4 – The Two Cable Display Link