CU8803
 
CU8803-0000 Transmitter box for CP-Link 4 – The One Cable Display Link

CU8803-0000 | Transmitter box for CP-Link 4 – The One Cable Display Link

The CP29xx-0010 multi-touch built-in panels and the CP39xx-0010 multi-touch panels for mounting arm installation can be operated up to 100 m away from the PC. CP-Link 4 – The Two Cable Display Link – transfers DVI and USB together via a Cat.6A cable. The power supply for the Control Panel can also be provided via CP-Link 4 – The One Cable Display Link. The CU8803 CP-Link 4 transmitter box is used instead of the CU8802 or the PCIe module. The Control Panel remains unchanged. The CU8803 transmitter box provides power to the Control Panel via the Cat.6A cable, which also transfers DVI and USB. The power supply socket of the panel is not used.

Technical data CU8803 | Transmitter box for CP-Link 4 – The One Cable Display Link
Type CP-Link 4 Extender Tx for connecting a Control Panel with CP-Link 4 interface
Housing metal housing for DIN rail installation
Interfaces 1 USB input with USB B socket to be connected to the PC in maximum 1 m distance;
1 DVI input with DVI-D socket to be connected to the PC in maximum 1 m distance;
1 CP-Link 4 output with RJ45 socket for up to 100 m Cat.6A cable
USB connecting cable 1 m
DVI connecting cable 1 m
Protection class IP 20
Operating temperature 0…+55 °C
Dimensions (W x H x D) 70 mm x 100 mm x 80 mm
Power supply via Cat.6A cable
Power supply 24 V input
Approvals/markings CE, ATEX, IECEx
Ex-Marking II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc
Additional Information CP-Link 4 transfers USB 2.0 with 100 Mbit/s and DVI.
Accessories  
CU8802-0000 Transmitter box for CP-Link-4 – The Two Cable Display Link
C9900-E276 PCIe module for CP-Link 4 – The Two Cable Display Link