TF3563

TF3563 | TC3 Analytics Controller Pack 32

The TC3 Analytics Runtime enables the parallel analysis of up to four controllers as standard. With the TF3563 TC3 Analytics Controller Pack, the analysis can be extended to 32 further controllers for each application individually.

Technical data TF3563
Required TC1000
Target system Windows 7/8/10
Ordering information
TF3563-0v40 TC3 Analytics Controller Pack 32, platform 40 (Performance)
TF3563-0v50 TC3 Analytics Controller Pack 32, platform 50 (Performance Plus)
TF3563-0v60 TC3 Analytics Controller Pack 32, platform 60 (Mid Performance)
TF3563-0v70 TC3 Analytics Controller Pack 32, platform 70 (High Performance)
TF3563-0v80 TC3 Analytics Controller Pack 32, platform 80 (Very High Performance)
TF3563-0v81 TC3 Analytics Controller Pack 32, platform 81 (Many-core 5…8 Cores)
TF3563-0v82 TC3 Analytics Controller Pack 32, platform 82 (Many-core 9…16 Cores)
TF3563-0v83 TC3 Analytics Controller Pack 32, platform 83 (Many-core 17…32 Cores)
TF3563-0v84 TC3 Analytics Controller Pack 32, platform 84 (Many-core 33…64 Cores)
TF3563-0v90 TC3 Analytics Controller Pack 32, platform 90 (Other)
TF3563-0v91 TC3 Analytics Controller Pack 32, platform 91 (Other 5…8 Cores)
TF3563-0v92 TC3 Analytics Controller Pack 32, platform 92 (Other 9…16 Cores)
TF3563-0v93 TC3 Analytics Controller Pack 32, platform 93 (Other 17…32 Cores)
TF3563-0v94 TC3 Analytics Controller Pack 32, platform 94 (Other 33…64 Cores)
Related products  
TF3560 TC3 Analytics Controller Pack 4
TF3561 TC3 Analytics Controller Pack 8
TF3562 TC3 Analytics Controller Pack 16
TF3564 TC3 Analytics Controller Pack 64
TF3565 TC3 Analytics Controller Pack 128