TF3601

TF3601 | TC3 Condition Monitoring Level 2

TwinCAT Condition Monitoring Level 2 includes further algorithms in addition to the Level 1 functions. You will find more information here shortly.

Technical data TF3601
Required TC1200
Target system Windows 7/8/10
Ordering information
TF3601-0v40 TC3 Condition Monitoring Level 2, platform 40 (Performance)
TF3601-0v50 TC3 Condition Monitoring Level 2, platform 50 (Performance Plus)
TF3601-0v60 TC3 Condition Monitoring Level 2, platform 60 (Mid Performance)
TF3601-0v70 TC3 Condition Monitoring Level 2, platform 70 (High Performance)
TF3601-0v80 TC3 Condition Monitoring Level 2, platform 80 (Very High Performance)
TF3601-0v81 TC3 Condition Monitoring Level 2, platform 81 (Many-core 5…8 Cores)
TF3601-0v82 TC3 Condition Monitoring Level 2, platform 82 (Many-core 9…16 Cores)
TF3601-0v83 TC3 Condition Monitoring Level 2, platform 83 (Many-core 17…32 Cores)
TF3601-0v84 TC3 Condition Monitoring Level 2, platform 84 (Many-core 33…64 Cores)
TF3601-0v90 TC3 Condition Monitoring Level 2, platform 90 (Other)
TF3601-0v91 TC3 Condition Monitoring Level 2, platform 91 (Other 5…8 Cores)
TF3601-0v92 TC3 Condition Monitoring Level 2, platform 92 (Other 9…16 Cores)
TF3601-0v93 TC3 Condition Monitoring Level 2, platform 93 (Other 17…32 Cores)
TF3601-0v94 TC3 Condition Monitoring Level 2, platform 94 (Other 33…64 Cores)
Related products  
TF3600 TC3 Condition Monitoring Level 1
Product announcement
estimated market release on request