TF6120

TF6120 | TC3 OPC DA

OPC is the standard for supplier-independent communication in automation technology. OPC DA (Data Access) is based on the Microsoft COM/DCOM standard.

 

TwinCAT OPC DA Server

 

TF6120 can be replaced by the software component TwinCAT OPC UA Gateway of the TF6100 product.

Technical data TF6120
Required TC1000
Target system Windows XP
Ordering information
TF6120-0v30 TC3 OPC DA, platform 30 (Economy Plus)
TF6120-0v40 TC3 OPC DA, platform 40 (Performance)
TF6120-0v50 TC3 OPC DA, platform 50 (Performance Plus)
TF6120-0v60 TC3 OPC DA, platform 60 (Mid Performance)
TF6120-0v70 TC3 OPC DA, platform 70 (High Performance)
TF6120-0v80 TC3 OPC DA, platform 80 (Very High Performance)
TF6120-0v81 TC3 OPC DA, platform 81 (Many-core 5…8 Cores)
TF6120-0v82 TC3 OPC DA, platform 82 (Many-core 9…16 Cores)
TF6120-0v83 TC3 OPC DA, platform 83 (Many-core 17…32 Cores)
TF6120-0v84 TC3 OPC DA, platform 84 (Many-core 33…64 Cores)
TF6120-0v90 TC3 OPC DA, platform 90 (Other)
TF6120-0v91 TC3 OPC DA, platform 91 (Other 5…8 Cores)
TF6120-0v92 TC3 OPC DA, platform 92 (Other 9…16 Cores)
TF6120-0v93 TC3 OPC DA, platform 93 (Other 17…32 Cores)
TF6120-0v94 TC3 OPC DA, platform 94 (Other 33…64 Cores)
Related products  
TF6100 TC3 OPC UA