Nov 28, 2017

C6030 ultra compact IPC: High-end computing power in ultra-compact design

With highly flexible application options, the new series of ultra-compact Beckhoff Industrial PCs that first launched with the C6015 has proven to be extremely successful. With the addition of the new, ultra-compact C6030 Industrial PC (IPC), the advantages of small space requirements, universal applicability and flexible installation are now also available for complex applications with the highest performance requirements. The multi-core computer, with a size of only 132 x 132 x 67 mm, integrates Intel® Core™ i-series processors of the 6th and 7th Generation to provide ample computing power and offer maximum performance with up to 3.6 GHz per core.

More about this video

Bildbeschreibung

28.11.2017

Potencia de cálculo de gama alta con un diseño ultracompacto

Gracias a la flexibilidad de sus opciones de aplicación, la nueva serie de PCs industriales ultracompactos iniciada con el C6015 ha logrado un gran éxito. Con el nuevo IPC ultracompacto C6030, todas las ventajas como, por ejemplo, requisitos de espacio reducidos, uso universal y montaje flexible, ahora también están disponibles para aplicaciones complejas con elevados requisitos de rendimiento. Para la potencia de cálculo necesaria, el ordenador multinúcleo de tan solo 132 x 132 x 67 mm integra los procesadores Intel® Core™ serie i de 6ª y 7ª generación, ofreciendo máximo rendimiento con hasta 3,6 GHz por núcleo.

Schaltschrank-IPC C60xx

The scalable C60xx series combines maximum computing power in what is currently the most compact format with a wide range of options for installation in the control cabinet.

IPC

Suministramos el Monitor o PC industrial adecuado para cada aplicación, con la última tecnología.

C6030

Motivated by the success of the C6015, in particular in IoT and Industrie 4.0 applications, Beckhoff has extended its range of ultra-compact control cabinet Industrial PCs by the C6030. Whether for complex axis control, elaborate HMI applications, extremely short cycle times or the handling of large volumes of data: through the integration of Intel® Core™-i processors of the highest performance class, the C6030 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT.

PC

With self-developed and produced motherboards, the Beckhoff Industrial PCs combine performance with flexibility, stability, and long-term availability.

PC-based control for building automation in hotels and cruise ships.

Schiffbau

PC-based control solutions from Beckhoff enable automation in a multitude of shipbuilding applications.