Feb 28, 2011

CP62xx “Economy” built-in Panel PC

More about this video

IPC

Suministramos el Monitor o PC industrial adecuado para cada aplicación, con la última tecnología.

Panel PCs

The Beckhoff Panel PCs, in the versions as built-in devices or mounting arm devices in IP 65, combine modern touch technologies with flexible computing power.

CP62xx | Economy built-in Panel PC

CP62xx

The CP62xx built-in Panel PC-series is designed for installation in the front of a control cabinet. The CP62xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application. With their highly integrated 3½-inch motherboards, the CP62xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

CP62xx-xxxx-0060 | Economy built-in Panel PC

CP62xx-xxxx-0060

CP62xx-xxxx-0070 | Economy built-in Panel PC

CP62xx-xxxx-0070

CP62xx-xxxx-0080 | Economy built-in Panel PC

CP62xx-xxxx-0080