C6025: Fanless ultra-compact Industrial PC
The new C6025 IPC is an ideal choice for demanding control applications where green, sustainable IT is also a requirement.
More about this video

IPC
Suministramos el Monitor o PC industrial adecuado para cada aplicación, con la última tecnología.

C6xxx | Control cabinet Industrial PCs
The C66xx, C61xx und C62xx Industrial PC series, which are based on ATX standards, offer maximum flexibility with a wide range of PCI and PCIe slots.

C6025
The C6025 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 50 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.

Photovoltaics
PC-based control technology from Beckhoff makes it possible to significantly reduce the production costs of wafers, solar cells and modules.

Entertainment industry
Ultimate guest experience: PC-based control for the entertainment industry

AV and media technology
PC-based control for media and control technology: combined on a single platform

Woodworking machines
PC-based control from Beckhoff provides a competitive edge in the woodworking industry by optimizing transport and handling along with edge, CNC and surface processing.

Window production machines
PC-based control solutions from Beckhoff increase the efficiency and performance of window production machines and also simplify engineering.

Building automation
PC-based control from Beckhoff integrates all building automation functions on one control platform.

Plastics machines
PC-based control from Beckhoff in the plastics industry: universal control solutions for injection molding, blow molding, extrusion and handling applications